TDK InvenSense T4078 MEMS Microphone

Added to your shopping cart

TDK InvenSense T4078 MEMS Microphone is an omnidirectional analog microphone in a compact package. The T4078 MEMS Microphone, comes in at 3.35 x 2.5mm size and offers balanced operation, both high and low performance mode and wide dynamic range. TDK InvenSense T4078 microphone is designed for mobile phones, headsets, PDAs, notebooks, and cameras.

  • SNR - Signal to Noise Ratio: 66dB
  • Impedance: 300 Ohms
  • Operating Supply Current: 250uA
  • Operating Supply Voltage: 2.7V
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +105C
  • Output Type: Analog
  • Port Type: Bottom
  • Termination Style: SMD/SMT
  • Dimensions: 3.35mm x 2.5mm x 0.98mm
  • Type: Omnidirectional
  • Mounting Style: SMD/SMT
  • Shape: Rectangular
  • Supply Voltage - Max: 3V
  • Supply Voltage - Min: 1.52V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.