TDK InvenSense T4076 MEMS Microphone

Added to your shopping cart

TDK InvenSense T4076 MEMS Microphone is an omnidirectional analog microphone in a compact package. The T4076 is a SiMic MEMS Microphone in a small size 2.75 x 1.85mm and low height 0.9mm and offers high signal-to-noise ratio and long-term temperature stability. TDK InvenSense T4076 microphone is designed for mobile phones, headsets, PDAs, notebooks, and cameras.

  • SNR - Signal to Noise Ratio: 63dB
  • Impedance: 250 Ohms
  • Operating Supply Current: 130uA
  • Operating Supply Voltage: 1.8V
  • Minimum Operating Temperature: 0C
  • Maximum Operating Temperature: +85C
  • Output Type: Analog
  • Port Type: Bottom
  • Dimensions: 2.75mm x 1.85mm x 0.9mm
  • Termination Style: SMD/SMT
  • Type: Omnidirectional
  • Mounting Style: SMD/SMT
  • Shape: Rectangular

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.