Metal Power Inductor - 1uH, 1.45A, 106mOhm

Added to your shopping cart

This is a fixed metal power inductor with an inductance of 1uH, a maximum DC current of 1.45A and a maximum DC resistance of 106mOhms.

TAIYO YUDEN MCOIL™ MB Series Metal Power Inductors use metallic magnetic materials optimal for use in choke coils for power supply circuits. The low cost, wire wound inductors have an inductance range of 0.24µH to 4.7µH and an operating temperature of -40°C to 125°C. The MB series features polyurethane-copper wire that easily achieves high wounding and a ferrite core for better Rdc and rated performance over conventional ferrite inductors. Applications include automotive, industrial, and consumer electronics.

  • Inductance: 1uH
  • Tolerance: 20%
  • Shielding: Unshielded
  • Maximum DC Current: 1.45A
  • Maximum DC Resistance: 106mOhms
  • Saturation Current: 1.55A
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +105C
  • Termination: Standard
  • Mounting Style: PCB Mount

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.