Fixed Inductor - 2.2uH, 1.2A, 110mOhm - Shielded

Added to your shopping cart

This is a shielded fixed inductor with an inductance of 2.2uH, maximum DC current of 1.2A and a maximum DC resistance of 110mOhm.

Murata LQM Series Fixed Inductors offer a wide range of current ratings, inductance values, and sizes - all with a magnetically shielded structure and low DC Resistance. LQM inductors feature a multi-layer type ferrite core and provide a current rating up to 1800mA. LQM devices are ideal for use in voltage conversion, choke, resonance circuit, and low-frequency filter circuit applications.

  • Shielded
  • Inductance: 2.2uH
  • Tolerance: 30%
  • Maximum DC Current: 1.2A
  • Maximum DC Resistance: 110mOhm
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +125C
  • Termination: Standard
  • Mounting Style: PCB Mount
  • Core Material: Ferrite

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.