Fixed Inductor - 2nH, 220mA, 300mOhm

Added to your shopping cart

This is a fixed inductor with an inductance of 2nH, maximum DC current of 220mA and a maximum DC resistance of 300mOhm.

Murata LQP03TQ RF Inductors feature some of the industry's highest Q characteristics. LQP03TQ compact 0201 standard sizes (06. x 0.3 x 0.3mm) high-frequency chip inductors exceed the Q characteristics of the LQP03TN series. This Murata RF inductor series supports tolerances as tight as ±0.05nH. Applications include smartphones/mobile phones, high-frequency modules for mobile phones, and W-LAN, Bluetooth®, and other wireless modules.

  • Inductance: 2nH
  • Tolerance: 0.1nH
  • Maximum DC Current: 220mA
  • Maximum DC Resistance: 300mOhms
  • Q Minimum: 13
  • Mounting Style: PCB Mount

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.