Fixed Inductor - 2.7nH, 900mA, 70mOhm

Added to your shopping cart

This is a fixed inductor with a inductance of 2.7nH, maximum DC current of 900mA and a maximum DC resistance of 70mOhm.

TDK MHQ1005P Multilayer Ceramic Inductors are designed for high frequency circuits. The unique ceramic material and configuration allows for the realization of high Q characteristics that are equivalent to that of air core wound inductors. The multilayer method allows for a lineup with fine increments of inductance. Applications include smart phones, tablet terminals, high frequency modules, Bluetooth, W-LAN, UWB, tuners, and other high frequency circuits for the mobile communication industry.

  • Unshielded
  • Inductance: 2.7nH
  • Tolerance: 0.2nH
  • Maximum DC Current: 0.9A
  • Maximum DC Resistance: 70mOhms
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +125C
  • Q Minimum: 23
  • Mounting Style: PCB Mount

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.