Inductor Ferrite Bead - 120Ohm

Added to your shopping cart

This is an inductor ferrite bead with an impedance of 120Ohms, maximum DC current of 300mA and a maximum DC resistance of 700mOhms.

Murata BLM Series EMIFIL® Chip Ferrite Beads are for power supply circuits that require high rated current. The ferrites are suitable for suppressing high-frequency noise over a wide frequency range in power supply circuits. The series offers AEC-Q200 certified product for automotive applications such as infotainment and powertrain safety applications. Non-automotive grade ferrites are ideal for general purpose power supply circuit including industrial, factory automation and networking.

  • Impedance: 120Ohms
  • Maximum DC Current: 300mA
  • Tolerance: 25%
  • Maximum DC Resistance: 700mOhms
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +125C

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.