Fixed Inductor - 33nH, 300mA, 650mOhm

Added to your shopping cart

This is a fixed inductor with an inductance of 33nH, a maximum DC current of 300mA and a maximum DC resistance of 650mOhms.

  • Inductance: 33nH
  • Tolerance: 5%
  • Maximum DC Current: 300mA
  • Maximum DC Resistance: 650mOhms
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +125C
  • Q Minimum: 10
  • Mounting Style: PCB Mount

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.