Fixed Inductor - 3.3 uH, 0.45A, 442mOhm

Added to your shopping cart

This is a fixed inductor with an inductance of 3.3uH, a maximum DC current of 0.45A and a maximum DC resistance of 442mOhms.

TDK MLZ Inductors for Decoupling Circuits feature superior DC superimposition characteristics and low DC resistance. Ranging from 1005 to 2012 sizes, the MLZ Series is compatible with wide frequency band noise, from low to high frequency. H type products have a rated current that is equivalent to that of wound coils. W type products have both large and current low resistance, and L type products have up to 60% lower resistance than W type products.

  • Shielded
  • Inductance: 3.3uH
  • Tolerance: 20%
  • Maximum DC Current: 0.45A
  • Maximum DC Resistance: 442mOhm
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +125C
  • Mounting Style: PCB Mount

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.