"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"16325","WIG-16325","Pimoroni Pirate Audio Line-Out for Raspberry Pi","
Plug the PiMoroni Pirate Audio Line-out for Raspberry Pi into your hi-fi amp or powered speakers, then sit back, relax, and soak in the rich, digital audio. This board is perfect for upgrading an existing hi-fi amp and speakers, or a set of powered monitors, with digital audio from local audio files (MP3, FLAC, etc.) or from streaming services like Spotify. The DAC on Pirate Audio Line-out gives you crisp 24-bit / 192KHz digital audio through its 3.5mm stereo jack. It has a high-quality I2S DAC, high-res color display, and playback control buttons.
The PiMoroni Pirate Audio Line-out for Raspberry Pi is compatible with all 40-pin header Raspberry Pi models.
Pirate Audio is a range of all-in-one audio boards for Raspberry Pi, with high-quality digital audio, beautifully-crisp IPS displays for album art, tactile buttons for playback control, and our custom Pirate Audio software and installer to make setting it all up a breeze.
Features:
- Line-level digital audio (24-bit / 192KHz) over I2S
- PCM5100A DAC chip
- 3.5mm stereo jack
- 1.3\"" IPS color LCD (240x240px) (ST7789 driver)
- Four tactile buttons
- Mini HAT-format board
- Fully-assembled
- Compatible with all 40-pin header Raspberry Pi models
- Dimension: 65 x 30.5 x 9.5mm
Documents:
Videos
","Plug the PiMoroni Pirate Audio Line-out for Raspberry Pi into your hi-fi amp or powered speakers, then sit back, relax, and soak in the rich, digital audio. This board is perfect for upgrading an existing hi-fi amp and speakers, or a set of powered monitors, with digital audio from local audio files (MP3, FLAC, etc.) or from streaming services like Spotify. The DAC on Pirate Audio Line-out gives you crisp 24-bit / 192KHz digital audio through its 3.5mm stereo jack. It has a high-quality I2S DAC, high-res color display, and playback control buttons.
The PiMoroni Pirate Audio Line-out for Raspberry Pi is compatible with all 40-pin header Raspberry Pi models.
Pirate Audio is a range of all-in-one audio boards for Raspberry Pi, with high-quality digital audio, beautifully-crisp IPS displays for album art, tactile buttons for playback control, and our custom Pirate Audio software and installer to make setting it all up a breeze.
**Features:**
* Line-level digital audio (24-bit / 192KHz) over I2S
* PCM5100A DAC chip
* 3.5mm stereo jack
* 1.3\"" IPS color LCD (240x240px) (ST7789 driver)
* Four tactile buttons
* Mini HAT-format board
* Fully-assembled
* Compatible with all 40-pin header Raspberry Pi models
* Dimension: 65 x 30.5 x 9.5mm
**Documents:**
* [Pirate Audio Software and Installer](https://github.com/pimoroni/pirate-audio)
* [PCM5100A DAC Datasheet](https://cdn.sparkfun.com/assets/d/4/f/0/4/DS-16325-PCM5100A.pdf)
**Videos**
","2020-02-27 15:13:47.949978-07","24.95","24.9523.722.46","","","","","","","","","8519810090","152mm","118mm","9mm","0.0478lbs","
.:lllllllcc;;:;;,,,\'\'\'........
.0KkoOKKKKKKKKKKKKKKKKKKKKKKKKKXXXKKKK000OOkkkxxxdddoolllccc:;;,\',,\'.
.00: ,KKKKKKKKKKKKKKKKKKKKO;c:KNNNNNNNNNNNNNNNNNNNNNNNNNNNNKXOKKKKKKK0,
0KKO0KK0KKKKKKKKKKKKKKKKKd,;\'0XXNNNNNNNNNNNNNNNNNNNNNNNNNNk;o,xKl .oKx
.KKK0l,...:OOOKKKKKKKKKKK0...\'KXXXXXXXXXXXXXNNNNNNNNNNNNNNXx:\',oKO:,xKx
;ddOd,:lK0;::llkKOx:;\'ccO0...:KXXXXXXXXXXXXXXXXXXXXXXXXXXXX;\'\',lXXKKKKd
\'kOcoKKc.oc\'l.:,.c..;,,c.\'c;;l;0XXXXXXXXXXXXXXXXXXXXXXXXXXXK;..;oXXKKKKd
:dcoKKx.dxkKxk0ddoololddokKKK00KXXXXXXXXXXXXXXXXXXXXXXXXXXKdlxcxXXKKKKo
;;l000kk,;;d:xdOo:lol0k00KKK00KKKKKKKKKKKKKKXXXXXXXXXXXXX0KXKKKKKKKKKl
:ll0000Oll::;;,;;,;;:;,,O0kKk0KKKKKKKKKKKKKKKKKKKKKKKKKKK0XKKKKKKKKKKc
:ll00OkkOO0000O0kOkOkOOO0;\':.OKKKKKKKKKKKKKKKKKKKKKKKKKKKOK0KOKKKKKKKc
,lc0k.;,,,c:cc:ccc:c:cclO\'..;O0KKKKKKKKKKKKKKKKKKKKKKKKKKk;;c.xKKKKK0c
;:o00xoooodooolllc:::;:,k;..,O00000000000000KKKKKKKKKKKKKO,...xKKKK00;
d0Odk00000000000000000000x\'l\'k000000000000000000000000000x,...kKK0000,
lOx O00000000000000000000xdokO00000000000000000000000000ko;:\'O000000\'
.xOOk00000000000000000000000Ook000O0000000000000000000000kOlcl0000000\'
.,;:ccllooddxkkOOOOOO00000Ok0000000000000KKKKKKKKK0000kxK0000O. ,OO.
.....\',,,:coodddoodxxxxxkkkkkkkxkkOOOK00000kloOk.
........\'\',;,\':lolooodxd:.
","https://www.sparkfun.com/products/16325/images.txt","Audio Boards,
Raspberry Pi,
Raspberry Pi HATs","0","","https://www.youtube.com/watch?time_continue=1&v=dGiC3B_XZs8","13660,
14643,
13720,
16811,
18159,
15447,
17380,
17980,
16388,
15446,
20636,
23090,
16383,
16384,
9612,
18713,
18735,
17726,
11013,
12898,
15139,
17237,
16328,
15470"