Current Sense Transformer - 1:100

Added to your shopping cart

Triad Magnetics CST25 Current Sense Transformers are ideal for monitoring currents in high-frequency applications such as switch-mode power supplies, LED lighting, etc. The CST25 components are offered with a built-in sense winding, allowing for ease of use. These fully encapsulated current sense transformers allow for a high isolation voltage of 4000VAC between primary and secondary windings. There are five different popular turn ratios available.

  • Mounting Style: Through Hole
  • Inductance: 18 mH
  • Current Rating: 25A
  • Turns Ratio: 1:100
  • Secondary Resistance: 2 Ohms
  • Termination Style: Solder Pin
  • Frequency Range: 50 kHz to 500 kHz
  • Operating Temperature Range: +40C to +100C
  • Output Current: 250mA

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.