×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Arduino Science Kit Physics Lab

Added to your shopping cart

Arduino AKX00014 Physics Lab Kit is designed for scientific exploration for middle school teachers and students. This Arduino-based physics lab kit is fully compatible with the Google science journal on android. The kit is based on Arduino MKR WiFi 1010 and includes a range of sensors to measure light, temperature, motion, and magnetic fields. The AKX00014 physics-lab kit offers access to a set of props and online course content for teachers and students to conduct nine exciting science projects. Ideally, two students are recommended per kit to handle the projects that are mainly inspired by the popular fairground rides like the Gravitron and Pirate ship. This physics kit provides comprehensive knowledge of electromagnetism, thermodynamics, kinetics, kinematics, and online educational materials.

  • Arduino MKR Wi-Fi 1010
  • Arduino science carrier board
  • Silicone standoffs
  • Flat micro USB cable
  • Light sensor with grove connector
  • Temperature sensor with grove connector
  • Grove cable 20cm-universal 4-pin connector
  • Double-ended cable: crocodile clip/banana plug (50cm)
  • Double-ended cable: crocodile clip/banana plug (20cm)
  • Magnet bar
  • Hook and loop Velcro™ strap
  • Hook and loop Velcro™ dot
  • PCB sticks
  • PCB encoder
  • Mini slinky metal spring
  • M3 screws
  • M3 bolts
  • Rubber bands
  • Silicone gaskets
  • Arduino-based physics lab kit
  • Fully compatible with Google science journal available on android
  • Designed for scientific exploration for middle school teachers and students
  • One project allows two students
  • Compatible for Google classroom
  • Includes 9 exciting experiments
  • Based on 802.11b/g/n
  • 2.4GHz frequency

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.