Energy Harvesting Modules .09mA@3.6V 200Lux Solar Module

Added to your shopping cart

PowerFilm Indoor Light Electronic Component Solar Panels are designed for developing remote power solutions in low light and indoor applications. The Indoor Light Series of solar panels are optimized to harvest artificial indoor light instead of sunlight and can provide energy collection at light levels as low as 200 lux, making them useful for almost any indoor environment. These panels are ideal to integrate with ultra-low power wireless devices, sensors, and electronics.

Indoor light series panels are compatible with all common indoor light sources including LED, fluorescent, incandescent, halogen, and indirect sunlight. All panels are tested and guaranteed to perform in dim 200 lux and brighter 1000 lux environments. Four standard sizes are available.

Panel performance will degrade if exposed to direct sunlight for extended periods of time. The panels are for unlimited, intermittent outdoor use only.

  • Output Power: 1.43mW
  • Output Voltage: 5.6V
  • Maximum Output Current: 450uA
  • Maximum Output Voltage: 3.2V
  • Length: 74mm
  • Width: 76mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.