Pmod ToF: Time of Flight Sensor

Digilent Pmod™ ToF Time of Flight Sensor Module is a compact I/O board designed to digitally report the distance measured by the Time of Flight based signal processing integrated circuit. It offers up to 16-bits of resolution. The ToF Sensor Module operates using the principle of Square Wave Modulated Indirect Time of Flight (SWM-ITOF) in the frequency domain and obtains distance measurements from the phase shift. The sensing is done by an external emitter (LED) and detector (Photodiode). The Pmod ToF can measure distances of up to five meters. Pmod Modules communicate with host FPGA and SoC boards via I2C protocol.

  • Power supply voltage: 2.7V to 3.3V
  • Serial clock frequency: 10kHz to 400kHz, 100kHz typical
  • Maximum current consumed: 55mA
  • Wavelength: 860nm
  • Emission angle: ±3°
  • Optimized low-power modes
  • Enables proximity detection and distance measurement
  • 16-bit resolution
  • Onboard EEPROM to save calibrations
  • 6-pin Pmod connector with I2C interface
  • Pass-through Pmod host port for daisy-chaining

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.