×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Crowd Supply Giant Board

Added to your shopping cart

The Giant Board is a super tiny single-board computer (SBC) based on the Adafruit Feather form factor. We always want more power in a smaller package, and the Giant Board delivers! It provides a small, powerful platform that is compatible with a wide range of pre-existing accessories. FeatherWing support makes the Giant Board a flexible, drop-in component for most Feather based projects.

We all love our microcontrollers, but in some cases they just don’t have the resources we need to carry out the projects we have in mind. By squeezing the power of an SBC into a package the size of a microcontroller board, the Giant Board relaxes memory, storage, and processing constraints and allows you to take your projects to the next level.

The Giant Board makes a great alternative to a Raspberry Pi or BeagleBone in a space constrained project where you need more power than a typical microcontroller can provide. The Giant Board is based on a form factor that is traditionally used for microcontrollers, so power consumption is important, which is why the Giant Board offers low-power modes.

  • Processor: Microchip SAMA5D2 ARM® Cortex®-A5 Processor 500 MHz
  • Memory: 128 MB DDR2 RAM
  • Storage: microSD card
  • Sensing: 6 x 12-bit ADC with 3.3 V reference and external trigger
  • Actuation: 4 x 16-bit PWM with external trigger
  • Connectivity: 1 x I²C, 1 x SPI, 1 x UART, more with Flexcom
  • Power: via USB, with support for LiPo batteries
  • Operating System: mainline Linux kernel

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.