"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"16385","KIT-16385","SparkFun Raspberry Pi 4 Desktop Kit - 2GB","
The SparkFun Raspberry Pi 4 Desktop Kit includes everything you need to turn any monitor with an HDMI port into a desktop PC. If you\'re looking to create a PC or Media Center with the Raspberry Pi 4 (2GB version), this is the kit for you. All the components were chosen and tested to create the highest quality, least frustrating experience that allows the Pi to work to its full potential.
A 64GB memory card card provides capacity and top of the line read/write speeds needed to run most operating systems for the Raspberry Pi platform smoothly. The included card brings updates to the Raspian image 10x faster when compared to our previous card! This card also passes the Raspberry Pi SD Card Speed Test and comes blank with no distribution allowing you to choose from a multitude of operating systems or projects that are built specifically for the Pi. The USB Type C wall adapter and Type C to Type C USB cable provide a modular power system for the Raspberry Pi 4. The heat sink case provides protection for the Raspberry Pi board but also cools the major components allowing it to run smoothly during heavy usage. The Logitech K400 Plus wireless keyboard provides a plug and play HID solution for the system. The included an HDMI to Micro HDMI cable can interface to any HDMI monitor. Finally, we added our Qwiic Shim, which allows you to easily attach any of our Qwiic Boards for testing.
Note: The Qwiic Shim is not intended to be used with the Heatsink case, as it prevents the case from properly connecting with the processor. The top of the case needs to be off should you use the Shim or utilize an
extension header in conjunction with a Pi Hat.
The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
Includes:
- Raspberry Pi 4 - 2GB Model
- Logitech K400 Plus Wireless Keyboard with Touchpad
- Kingston Canvas Go! Plus 64GB MicroSD Card with Adapter
- USB Type C to Type C Male Cable (1 Meter)
- USB Type C Wall Adapter
- Metal Heatsink Case with Thermal Tape - Black
- HDMI to Micro HDMI Cable
- SparkFun Qwiic SHIM for Raspberry Pi
Documents:
Videos
","The SparkFun Raspberry Pi 4 Desktop Kit includes everything you need to turn any monitor with an HDMI port into a desktop PC. If you\'re looking to create a PC or Media Center with the Raspberry Pi 4 (2GB version), this is the kit for you. All the components were chosen and tested to create the highest quality, least frustrating experience that allows the Pi to work to its full potential.
A [64GB memory card](https://www.sparkfun.com/products/16498) card provides capacity and top of the line read/write speeds needed to run most operating systems for the Raspberry Pi platform smoothly. The included card brings updates to the Raspian image 10x faster when compared to our previous card! This card also passes the [Raspberry Pi SD Card Speed Test](https://www.raspberrypi.org/blog/sd-card-speed-test/) and comes blank with no distribution allowing you to choose from a multitude of operating systems or projects that are built specifically for the Pi. The USB Type C wall adapter and Type C to Type C USB cable provide a modular power system for the Raspberry Pi 4. The heat sink case provides protection for the Raspberry Pi board but also cools the major components allowing it to run smoothly during heavy usage. The Logitech K400 Plus wireless keyboard provides a plug and play HID solution for the system. The included an HDMI to Micro HDMI cable can interface to any HDMI monitor. Finally, we added our [Qwiic Shim](https://www.sparkfun.com/products/15794), which allows you to easily attach any of our [Qwiic Boards](https://www.sparkfun.com/qwiic) for testing.
Note: The Qwiic Shim is not intended to be used with the Heatsink case, as it prevents the case from properly connecting with the processor. The top of the case needs to be off should you use the Shim or utilize an
extension header in conjunction with a Pi Hat.
***
*The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.*
***
-> <-
**Includes:**
* Raspberry Pi 4 - 2GB Model
* Logitech K400 Plus Wireless Keyboard with Touchpad
* Kingston Canvas Go! Plus 64GB MicroSD Card with Adapter
* USB Type C to Type C Male Cable (1 Meter)
* USB Type C Wall Adapter
* Metal Heatsink Case with Thermal Tape - Black
* HDMI to Micro HDMI Cable
* SparkFun Qwiic SHIM for Raspberry Pi
**Documents:**
* [Product Brief](https://cdn.sparkfun.com/assets/d/a/c/4/8/Raspberry-Pi-4-Product-Brief.pdf)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/1131)
* [Raspberry Pi Org Documentation Page](https://www.raspberrypi.org/documentation/)
* [NOOBS Download](https://downloads.raspberrypi.org/NOOBS_latest)
* [Raspberry Pi Resource Page](https://www.sparkfun.com/raspberry_pi)
**Videos**
","2020-06-04 16:00:41.673014-06","149.95","149.95","","","","1","","","","","8471.49.0000","410mm","160mm","113mm","1.5682lbs","
..\',;::cc:;\'.
..,;ldlc::;;,,,,,\'cdc.
.\',,...ld;,.. .,ox:. .\'.
.\';c:. lc. .odlc. :ccllx:
.::\' .o ox:\'c. ,k, .Ol
,x. ,:l...l. :k. .cK.
ll. .;;:, ,: \'xl\'cK,
.colooc;\'. ,l;.. .\';;;,. ox, ,xOd
,xxdc;lxxxxxdl:,. .;collcclll:,\'. ;xxd. .k0o.
lxddkkdxkxxxxxxxxxxdl:,.. ...... ;lc;. dXKoc
.dxxkOxxkkxdkkdxkxxxxxxxxxxxoc;\'. .. okKx,l,
:kxddkkxkkddOkdxOkdxkdxkxxxxxxxxxxxdl:,.. xO0KK:;c
.oxooxxOxokOoxkxxkkdxOxdxOddkxdxkxxxxxxxxxxxoc;\'. lOxoko;x.
\'xxxddxOkdxOxxkkddkkdkkxxOkdxOxdkkoxkddxxxxxxxxxxxxdl:,.. ;:cllo:
:xxdoxxxkkxkkddkxoxOxxkkddkkdkkxxkkdxkxxkxdkxdxxxxxxxxxxxxdo:,.. ..
.oxddkxdxxkxdxkdxxxxkxdxkxdxOxdkkddxkxkkxdkkdxkkxkdxkxdxxxxxxxxxxxxoc:,..
.cloxxlckkldkkxdxOxoxkdxxxdkxodkxxxOxdxkdoxkxxkxdxkdxxkkkddxxxxxxxxxooodxdoc;..
..\':cldodkdodkkxxxkxdxkxoxkxkkxdkkddkkxxkxddkxdkkxxOdoodkxxxxddxxxxxxdodxxxxxo.
...,clldxdooddddxxxxkxddkxoxkxxkxdxkxxxkxxxkdoxkxxxxxkkkkkkkxxdxxxxxxxxxo\'
.oo:\'. ..\';cllodddoddddxxxxdxkddxkdxxxxkxddkkxxkxdxxxkkkkkkkkkkkkkxxdxdxo,
:0XXXXX0xl;\' ...,:lloodddoddxkddkkxxxkxdxkxxkxdoodxxxkkkkkkkkkkkkkkkkkkxo;
.kXXXXXXXXXXXk; ..\',:loodkdoxkookdxxxkkxdddodxkxxdddxkkkkkkkkkkkkkkxo;
:0XXXXXXXXXXXd. .c;;,.. ..\';cododxxooxkddxkkxxdxxxxxxdooodddxkkkkkkkxd:
.xKXXXXXXXXXXOl. .\'ccoc,..;:\'. ..,:lodxdddxkdooxxddxxxxxxxxxdooooddxxd:.
:0XXXXXXXXXXKx, .;,;\',c:;;lddc. oOdc. ..,:lddxxdxxdxxxxxxxxxxxxxxxddod:.
.xKXXXXXXXXXXOl. \';cc,;;c;;;::cl. .OXXXXKOdccc,\' .\';coddxxxxxddxxxxxxxxxxdc.
\';lk0KXXXXKx; ..,ldo::dOko::lc. ,KXXXXXXXXXXKkO\' ::\'. ..,:lddddxxxxddddddc.
.,lx0k\' ;kkdoddxo:ll:cl; cKXXXXXXXXXXk\'.. kXXXX0xl;. .\';codddxdddc\'
. ;;lxodxkl:cc;:\' dKKKXXXXXXXXd. .ONNNNNNNNKd; .\';::\'.
...\'oc:;;\',. .xKXXXXXXXXXKl. \'0NNNNNNNNKdl.
.:c.. ,;cdOKKKKKXx. ,XNNNNNNNN0do. .;\'.
.,:ccld:. ,KXXNNNNNN0do. .dxxxd:
. odxO0KXXX0oo. .xkloxk.
\'codddxxxol. .:ldkk.
. \':codc. .. :c.
.c; .\'
","https://www.sparkfun.com/products/16385/images.txt","Raspberry Pi Kits,
Kits,
Wireless Kits,
Raspberry Pi,
Qwiic,
SparkFun,
Development Kits","0","","https://www.youtube.com/watch?time_continue=1&v=X3_nr-o0SHQ","15447,
17980,
17380,
16812,
16388,
15446,
15773,
14459,
23090,
16384,
16300,
23091,
18713,
17377,
16760,
21285,
17237,
17726,
15945,
15794,
16383,
17385,
17752,
15796"