{"id":16386,"sku":"KIT-16386","name":"SparkFun Raspberry Pi 4 Desktop Kit - 4GB","description":"
The SparkFun Raspberry Pi 4 Desktop Kit includes everything you need to turn any monitor with an HDMI port into a desktop PC. If you're looking to create a PC or Media Center with the Raspberry Pi 4 (4GB version), this is the kit for you. All the components were chosen and tested to create the highest quality, least frustrating experience that allows the Pi to work to its full potential.<\/p>\n\n
A 64GB memory card<\/a> card provides capacity and top of the line read\/write speeds needed to run most operating systems for the Raspberry Pi platform smoothly. The included card brings updates to the Raspian image 10x faster when compared to our previous card! This card also passes the Raspberry Pi SD Card Speed Test<\/a> and comes blank with no distribution allowing you to choose from a multitude of operating systems or projects that are built specifically for the Pi. The USB Type C wall adapter and Type C to Type C USB cable provide a modular power system for the Raspberry Pi 4. The heat sink case provides protection for the Raspberry Pi board but also cools the major components allowing it to run smoothly during heavy usage. The Logitech K400 Plus wireless keyboard provides a plug and play HID solution for the system. The included an HDMI to Micro HDMI cable can interface to any HDMI monitor. Finally, we added our Qwiic Shim<\/a>, which allows you to easily attach any of our Qwiic Boards<\/a> for testing.<\/p>\n\n The SparkFun Qwiic connect system is an ecosystem of I2<\/sup>C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can\u2019t hook it up wrong.<\/em><\/p>\n\n
\n\n
\n\n