"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"16419","BOB-16419","Binho Breadboard Breakout","
The Binho Breadboard Breakout breaks a male 2x5 1.27mm connector out to breadboard-friendly 2.54mm / 0.1in pitch headers. It\'s an easy way to interface your Binho Nova host adapter with other circuits using standard jumper wires as well. The board measures 14mm x 18mm x 7mm and is black with white silkscreen labels for each of the pins. The SMT connector comes soldered to the board but you\'ll need to install the headers (included) yourself.
Note: Each Binho Nova Host Adapter includes one of these adapters.
Includes:
- 1x Binho Breadboard Breakout Board
- 2x 5-pin male headers
Documents:
","The Binho Breadboard Breakout breaks a male 2x5 1.27mm connector out to breadboard-friendly 2.54mm / 0.1in pitch headers. It\'s an easy way to interface your Binho Nova host adapter with other circuits using standard jumper wires as well. The board measures 14mm x 18mm x 7mm and is black with white silkscreen labels for each of the pins. The SMT connector comes soldered to the board but you\'ll need to install the headers (included) yourself.
**Note:** Each Binho Nova Host Adapter includes one of these adapters.
**Includes:**
* 1x Binho Breadboard Breakout Board
* 2x 5-pin male headers
**Documents:**
* [PCB Drawing](https://cdn.sparkfun.com/assets/4/5/2/8/1/Binho_Breadboard_Breakout_Drawing_RevA.pdf)
* [3D Model](https://cdn.sparkfun.com/assets/1/d/c/a/8/Binho_Breadboard_Breakout_3D_Model_v1.0.step) (.STP)
","2020-03-26 15:03:49.86355-06","2.5","2.5","","","","","1","","","","8543.90.68.00","95mm","50mm","7mm","0.0044lbs","
...\',;:lood\'
.OOKKXXXXNNNKOk.
.l0KWWWWWWWWN0Ol
..x0NWWWWWWNNX0O, ..\'\',;,
..;0KWWXKWWKXNKOkoxk0KKO0xlccc;
. ,::xKXNNXKNNKXN0O0kxdxlookxolodo
..\';:loxkO,:kkOOkkXNNNXXXNNKNX00O0KNNNNNN0kddx;
,dooodOO0xOxk0XNNkKK0NNNNN0KXNXXNKO0K00XN0kddc:clc\'
,oc:clxxKkkKOXNNNKkKKNNXXXX0KXXKNX0O00oOOOKkKK0kxO0.
.dOOkOKXNNXKXKNNNo:kkK0O0KKXKKXX0NX0O0NNNNNX0Kkllcc:
,xllllxkxkoxxKNN0kxxxkk00KXNXXNNNNXO00kkxklxoOxoodxo
.cdoodOK0NXNNNNNKloOxdkO00XNXXNNNNNXO0O0KNNNNNNKOkkk,
.O0kxkOKOXOO0kON0;dkkkO0KXNXXXNNNNX000NWNOKKK0xl::o:.
.:dl::cdkkOk0k0NNk:okxkk00KK0000OOOOkk0WNkd0kKX0Okk0O.
.oOOkOKNNNNNNNKNXkldxxxkkkkkkkkkkkkkkXNWNNNNNNXOoooo;
\'OdllloOxXdxOlxNOkK000kxkkkkkkkkkkkONNNOkkkodokolloo;
.;dlcldO0KK0NXNNNNNk00xxkkkxkkkkkkkkNWN0k0XK0KNKOkxd,.
.xKOkO0XNXN00XkNNNXx0kkkkkkkkOOOkxxxKK0Okxdol:;;,\'\'.
,dlcccdOo0xxOkKNNN0xxkxxxddollc:coc:cc:cc;;,\'....
.,xdoxOXXXXKK0Okxdo:clccc:cc:;;,,,\'...
.cdolll:::::lc;:;,,,\'...
..\',,,,\'\'....
.. .:
., :. .;
.. ,c :, .o;;:,,oO000x.
;. .c :; .. .ckddxox0KKKKKKK0KKK0o
.. c. .l :l,::\'cx0KK0O00KKKKKXK0KKKKKXK0K00Oo.
. ,\' .c. .l.....;xddxdoO0KKKKKX0KKKKKXX0KKKK0XK0KK00O0O00kkx.
:. .l. :o:cc.cx0KKK000KKKKKKX0KKKKKXX0KKK00K00KK000KO0Ok0KKOkloo;.
.l.....;dkxkx:O0KKKKOK0KKKKKXX0KKKKKKXO0KK0O00OKK00KXOOdx0K0kd:lol:\'..,;
;dO000Ok0KKKKK0X0KKKKKXX00KKK0K0OKK0OOK000O00XKOkodOkdl;\'c:,.. \':.. ;\'
ck00KKKXX0KKKK0XKO0K00OK0OK000KXOOxk0KX0xlcool:\'.\'l,... \'c.. ,,. .;.
;dO00000K0O0K0O0K0O0O00XKOOdkOkxl:,lc;\'. .c\'.. \'l.. \':. ;\'. .;
.lxk00O0KXOOxk0KKOxllooc:\'..l;... .l... .c.. ;:. ;;. .:. ..
:xxoldOkxo:\'lc,\'. \'c... \'l.. \'c.. ,;. :,. :. ..
....c\'... \'l... ;;.. ;:. ;;. :\' .\'
,;.. ,;.. :\' c\' :. ..
:. :\' .:. .,
.c. .c.. ..
\'\' .
","https://www.sparkfun.com/products/16419/images.txt","Misc. Dev Tools","0","","12002,
12615,
13032,
12614,
112,
114,
9567,
13717,
12043,
13157,
12046,
12047,
12044,
16382,
11317,
12045,
16420",""