5GHz Compatible Hinged External Antenna, with SMA Male Connector

Added to your shopping cart

Molex LTE/5G Cellular External Antennas are designed for 2G/3G/4G/5G modules and devices. The hinged type antennas offer excellent coverage and reliability with high efficiency and peak gain. The series offers design flexibility with connectors in straight and folded modes with SMA-J and RP-SMA-J mounting options. LTE/5G Cellular Antennas are offered in both black/white and male/female and are ideal for various wireless and networking applications

  • Minimum Frequency: 698 MHz
  • Maximum Frequency: 5 GHz
  • Application: Cellular
  • Gain: 5.5 dBi
  • Bandwidth: 5 GHz
  • Number of Bands: 4 Band
  • Polarization: Linear
  • Hinge joint allows 90º rotation on the vertical plane and SMA-J connector allows 180º rotation on the horizontal plane.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.