DLP470NE Digital Micromirror Device (DMD)

Added to your shopping cart

The TI DLP470NE digital micromirror device (DMD) is a digitally controlledmicro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. DLP470NE DMD is only 0.47-inches in size, yet delivers bright images and video up to 4000 lumens. The DLP470NE DMD, together with the DLPC4422 display controller and DLPA100 powerand motor driver, comprise the DLP® 0.47” 1080Pchipset. This solution is a great fit for many high brightness 1080P/HD display systems.

  • Full HD/1080P (1920 x 1080)
  • Operating Supply Voltage: 1.8V
  • Minimum Operating Temperature: 0 C
  • Maximum Operating Temperature: + 90 C
  • Mounting Style: SMD/SMT
  • Package/Case: CLGA-257
  • Packaging: Tray
  • Operating Frequency: 400 MHz
  • Type: DMD
  • Operating Supply Current: 715 mA
  • Pd - Power Dissipation: 1591.12 mW
  • 0.47-inch diagonal micromirror array
  • 5.4 Micron micromirror tilt (relative to flat surface)
  • Bottom illumination
  • 2xLVDS Input data bus
  • Dedicated DLPC4422 display controller, DLPA100 power management IC and motor driver for reliable operation

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.