DLP470TE Digital Micromirror Device (DMD)

Added to your shopping cart

The TI DLP470TE digital micromirror device (DMD) is a digitally controlledmicro-electromechanical system (MEMs) spatial light modulator (SLM) that enables bright, full 4KUHD display solutions. When coupled with the appropriate optical system, the DLP470TE DMD displaystrue 4K UHD resolution (over 8 million pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP470TE DMD, together with the DLPC4422 displaycontroller and DLPA100 power and motor driver, comprise the DLP® 0.47 4K UHD chipset. This solution is a great fit for many highbrightness 4K UHD display systems.

  • 0.47-inch diagonal micromirror array
  • 4K UHD (3840 x 2160) display resolution
  • 5.4-micron micromirror pitch
  • ±17° micromirror tilt (relative to flat surface)
  • Bottom illumination
  • 2x LVDS input data bus
  • Dedicated DLPC4422 display controller, DLPA100 power management IC and motor driver for reliable operation
  • Operating Supply Voltage: 1.8V
  • Minimum Operating Temperature: 0 C
  • Maximum Operating Temperature: + 90 C
  • Mounting Style: SMD/SMT
  • Package/Case: CLGA-257
  • Packaging: Tray
  • Operating Frequency: 400 MHz
  • Type: DMD
  • Operating Supply Current: 1500mA
  • Pd - Power Dissipation: 3260.7 mW

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.