×

We are still shipping! When you place an order, we will ship as quickly as possible. We are actively monitoring the COVID-19 situation; please see all updates here. Thank you for your continued support.

DLP660TE Digital Micromirror Device (DMD)

Added to your shopping cart

The TI DLP660TE digital micromirror device (DMD) is a digitally controlledmicro-opto-electromechanical system (MOEMS) spatial light modulator (SLM) that enables bright, affordable full 4K UHD display solutions. When coupled to an appropriate optical system, DLP660TEDMD displays true 4K UHD resolution (8.3M pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP660TE DMD, together with the DLPC4422 displaycontroller and DLPA100 power and motor driver, comprise theDLP® 4K UHD chipset. This solution is a great fit for display systems that require high resolution, high brightness and system simplicity.

  • 0.66-inch diagonal micromirror array
  • System displays 4K ultra high definition (UHD) 3840 X 2160 on the screen
  • 5.4-Micron micromirror pitch
  • ±17° micromirror tilt (relative to flatsurface)
  • Bottom illumination
  • 2x LVDS input data bus
  • Dedicated DLPC4422 display controller and DLPA100 power management IC and motor driver for reliable operation
  • Operating Supply Voltage: 1.8V
  • Minimum Operating Temperature: 0 C
  • Maximum Operating Temperature: + 90 C
  • Mounting Style: SMD/SMT
  • Package/Case: CPGA-350
  • Packaging: Tray
  • Operating Frequency: 400 MHz
  • Type: DMD
  • Operating Supply Current: 1200 mA
  • Pd - Power Dissipation: 3320.25 mW

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.