×

Doing some holiday shopping? Please check here for shipping deadlines to make sure your order arrives in time.

HiFive1 Rev B

Added to your shopping cart

Since the launch of the original HiFive1 and the FE310 in 2016, we have received lots of great community feedback. The FE310-G002 is an upgrade to the Freedom Everywhere SoC, that adds support for the latest RISC-V Debug Spec 0.13, hardware I²C, two UARTs, and power gating the core rail in low power sleep modes. Like the original FE310, the FE310-G002 features SiFive’s E31 CPU core complex, a high-performance, 32-bit RV32IMAC core with a 16 KB L1 instruction cache, a 16 KB data SRAM scratchpad, and hardware multiply/divide. Running at 320+ MHz, the FE310 is among the fastest microcontrollers on the market.

The HiFive1 dev board has also been upgraded. Powered by the FE310-G002, the new HiFive1 Rev B has wireless connectivity through an onboard Wi-Fi/Bluetooth module. The USB debugger has been upgraded to Segger J-Link, with support for drag & drop code download. In favor of driving GPIO directly from the FE310, the HiFive1 Rev B supports 3.3 V I/O only.

  • CPU: SiFive E31
  • RISC-V Debug Spec: version 0.13
  • Low-power Sleep Mode: Yes
  • Always-on Domain: 3.3V
  • Hardware I2C: 1
  • UART: 2
  • QSPI/SPI: 1/1 with 3 chip selects
  • PWM: 9
  • GPIO: 19
  • RF Frequency: 320 MHz
  • Data Bus Width: 32 bit
  • Processor: SiFive FE310-G002
  • USB Debug: Segger J-Link
  • Wireless Network: Wi-Fi & Bluetooth

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.