Piezo Siren - 12 Vdc, 108 dB, One and Six Tone

Added to your shopping cart

This is a Piezo Siren with 12Vdc, 108dB and a One and Six Tone.

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles. CUI Devices Piezo Sirens feature sounds pressure levels (SPLs) up to 120dB and rated frequencies from 2500Hz to 2900Hz. These piezo sirens offer a range of variable tones and sounds, including hi-lo, warble, and more. With operating temperature ranges from -40°C up to +85°C, these piezo sirens are ideal for security systems, medical devices, industrial applications, and more.

  • Sound Pressure Level: 108 dB
  • Tone: Multiple
  • Voltage Rating: 12 VDC
  • Current Rating: 600 mA
  • Termination Style: Wire Leads
  • Mounting: Bracket

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.