Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
It looks like you mistyped the URL in your address bar or have followed an old bookmark.
added to your cart!
This is a SparkFun exclusive! These are 12" long, 26 AWG jumper wires terminated as female to female. Use these to jumper fro…
This is a two pin, compact surface mount JST connector
The gator:log is the perfect data logging tool for your next experiment.
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
Learn about Machinechat JEDI’s capabilities and the ~30 auto-detected SparkFun sensors it can work with using OpenLog Artemis (without IMU)!
The SparkFun LoRa Serial Kit is now enclosed, fully supported, and available!