"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "16464","KIT-16464","Ultra-Small UHF RFID Tag Rain - 10 Pack","
The \'Rain\' ultra-small UHF RFID tags from Murata are really exciting because of their fantastically small size -- they\'re just a 1.25 mm square with a height of 0.55 mm! The tag\'s tiny composure makes it really well suited to attaching to small or organically-shaped objects with a little bit of glue or epoxy. So what can you do with a small RFID tag? Strapping one to the tip of a Nerf dart to tell if you\'ve hit the target or sounding the alarm if someone removes a trinket from your desk is just the tip of the iceberg.
These tags operate in the UHF (865MHz to 928MHz) band and contains a 96-bit EPC field that is programmable by the user. Using a reader like the M6E Nano with the UHF Ring Antenna will allow you to read/write multiple tags at a range of up to an inch!
To recap, these tags are great for tiny close-range identification, just be sure not to misplace them or you might never find them again!
Includes:
Features:
Documents:
","The \'Rain\' ultra-small UHF RFID tags from Murata are really exciting because of their fantastically small size -- they\'re just a 1.25 mm square with a height of 0.55 mm! The tag\'s tiny composure makes it really well suited to attaching to small or organically-shaped objects with a little bit of glue or epoxy. So what can you do with a small RFID tag? Strapping one to the tip of a Nerf dart to tell if you\'ve hit the target or sounding the alarm if someone removes a trinket from your desk is just the tip of the iceberg. These tags operate in the UHF (865MHz to 928MHz) band and contains a 96-bit EPC field that is programmable by the user. Using a reader like the [M6E Nano](https://www.sparkfun.com/products/14066) with the [UHF Ring Antenna](https://www.sparkfun.com/products/15113) will allow you to read/write multiple tags at a range of up to an inch! To recap, these tags are great for tiny close-range identification, just be sure not to misplace them or you might never find them again! **Includes:** * 10x UHF RFID Tags **Features:** * 1.25 mm square by 0.5 mm height * 96-bit user-programmable EPC field * UHF band (865 - 928 MHz) * Simultaneous read capable with compatible readers (like [M6E Nano](https://www.sparkfun.com/products/14066)) * 1 inch read/write range with [UHF Ring Antenna](https://www.sparkfun.com/products/15113) **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/6/b/9/c/9/UHF_MAGICSTRAP_LXMSJZNCMF_198_datasheet_171012Rev1_1.pdf) ","2020-04-09 15:06:56.771299-06","21.5","21.520.4319.35","","","","","","","","","8523.52.0010","93mm","65mm","5mm","0.0090lbs"," ;c,. .d0000Od: :kO0000Od;. .,coxkkl,.. \'dl;.. ...... lO0000Ox; .dO00000kl\'. .. .;coxkd:... \'xkdc;. lOOOdc,. ..... .oO00000Od. \'xO00000kc dkOO000Oo,.. .. .dkOO000xc\'.. . .\';coxxc\'.. .oOOko:\'. .,:lol;,\'. .dOOdc,. ..... ;k000000Ol .. :O000000k: .oxkO000x:.. . ;xkO000Oxc\'. .\';col,... .xOOdc,. .\':ldxo;\'.. .xkdc,. . :O000000k: .... cOOOOO0Ok\' ;xOO0000k:.. lkOOOO0Ox:.. .\':ldxo,... .;coxko,\'\'. :OOxl;. .... ..... .dO00000Od. .dkO0000Od,.. .\':ldkkl,\'.. co:\'. ..... .x00000Oo\' ;O0000000d\' ,ldkO00Oo,\'.. ..,:c:\'\'.. ","https://www.sparkfun.com/products/16464/images.txt","RFID Tags","0","","14066, 20228, 14325, 15114, 10127, 16887",""