UHF Ring Antenna<\/a><\/li>\n<\/ul>\n\nDocuments:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"The 'Rain' ultra-small UHF RFID tags from Murata are really exciting because of their fantastically small size -- they're just a 1.25 mm square with a height of 0.55 mm! The tag's tiny composure makes it really well suited to attaching to small or organically-shaped objects with a little bit of glue or epoxy. So what can you do with a small RFID tag? Strapping one to the tip of a Nerf dart to tell if you've hit the target or sounding the alarm if someone removes a trinket from your desk is just the tip of the iceberg.\r\n\r\nThese tags operate in the UHF (865MHz to 928MHz) band and contains a 96-bit EPC field that is programmable by the user. Using a reader like the [M6E Nano](https:\/\/www.sparkfun.com\/products\/14066) with the [UHF Ring Antenna](https:\/\/www.sparkfun.com\/products\/15113) will allow you to read\/write multiple tags at a range of up to an inch!\r\n\r\nTo recap, these tags are great for tiny close-range identification, just be sure not to misplace them or you might never find them again!\n\n**Includes:**\n\n* 10x UHF RFID Tags\n\n**Features:**\n\n* 1.25 mm square by 0.5 mm height\r\n* 96-bit user-programmable EPC field\r\n* UHF band (865 - 928 MHz)\r\n* Simultaneous read capable with compatible readers (like [M6E Nano](https:\/\/www.sparkfun.com\/products\/14066))\r\n* 1 inch read\/write range with [UHF Ring Antenna](https:\/\/www.sparkfun.com\/products\/15113)\n\n**Documents:**\n\n* [Datasheet](https:\/\/cdn.sparkfun.com\/assets\/6\/b\/9\/c\/9\/UHF_MAGICSTRAP_LXMSJZNCMF_198_datasheet_171012Rev1_1.pdf)\n\n","date_published":"2020-04-09 15:06:56.771299-06","price":21.5,"qty_price":{"1":21.5,"25":20.43,"100":19.35},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8523.52.0010","pack_length":"93mm","pack_width":"65mm","pack_height":"5mm","packed_weight":"0.0090lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n\n ;c,.\n .d0000Od:\n :kO0000Od;.\n .,coxkkl,.. 'dl;..\n ...... lO0000Ox;\n .dO00000kl'.\n .. .;coxkd:... 'xkdc;.\n lOOOdc,. ..... .oO00000Od.\n 'xO00000kc dkOO000Oo,.. ..\n .dkOO000xc'.. . .';coxxc'.. .oOOko:'.\n .,:lol;,'. .dOOdc,. ..... ;k000000Ol\n .. :O000000k: .oxkO000x:.. .\n ;xkO000Oxc'. .';col,... .xOOdc,.\n .':ldxo;'.. .xkdc,. . :O000000k:\n .... cOOOOO0Ok' ;xOO0000k:..\n lkOOOO0Ox:.. .':ldxo,...\n .;coxko,''. :OOxl;. ....\n ..... .dO00000Od.\n .dkO0000Od,..\n .':ldkkl,'.. co:'.\n ..... .x00000Oo'\n ;O0000000d'\n ,ldkO00Oo,'..\n ..,:c:''..\n\n\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/16464\/images.txt","categories":[{"559":"RFID Tags"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/5\/3\/2\/5\/15116-Ultra-small_UHF_RFID_Tag_Rain_-_10_Pack-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/5\/3\/2\/5\/15116-Ultra-small_UHF_RFID_Tag_Rain_-_10_Pack-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/5\/3\/2\/5\/15116-Ultra-small_UHF_RFID_Tag_Rain_-_10_Pack-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/5\/3\/2\/5\/15116-Ultra-small_UHF_RFID_Tag_Rain_-_10_Pack-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/5\/3\/2\/5\/15116-Ultra-small_UHF_RFID_Tag_Rain_-_10_Pack-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/5\/3\/2\/5\/15116-Ultra-small_UHF_RFID_Tag_Rain_-_10_Pack-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/5\/3\/2\/5\/15116-Ultra-small_UHF_RFID_Tag_Rain_-_10_Pack-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/5\/3\/2\/5\/15116-Ultra-small_UHF_RFID_Tag_Rain_-_10_Pack-02.jpg"}],"related_products":[14066,20228,14325,15114,10127,16887]}