Ribbon Cable - 152mm, 20-Pin

Added to your shopping cart

This is a 20-pin flexible ribbon cable at 152mm length.

  • Number of Conductors: 20 Conductor
  • Pitch: 1 mm
  • Cable Length: 152 mm
  • Contact Location: Opposite Side Contacts
  • Current Rating: 1 A
  • Voltage Rating: 60 V
  • Series: WR-FFC
  • Contact Plating: Tin
  • Jacket Material: Thermoplastic
  • Contact Material: Copper
  • Maximum Operating Temperature: + 105 C
  • Minimum Operating Temperature: - 30 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.