Solid State Relays - PCB Mount MOSFET Relay SOP4 60V 1400mA 1 Form A

Added to your shopping cart

This is a Omron Electronics G3VM-VR MOSFET Relay, it is a general-purpose MOSFET relay in an SOP 4-pin package and offers the low on-resistance and high switching capacitance of a mechanical relay. This G3VM-VR relay features a 1a contact form and surface-mounting terminals. The load voltages range from 20V to 100V while the continuous load currents range from 1A to 4.5A and up to 9A for connection C.

Typical applications include communication, security, industrial, power circuits, semiconductor test equipment, test and measurement, amusement equipment, and data loggers.

  • Mounting Style: SMD/SMT
  • Load Current Rating: 1.4A
  • Load Voltage Rating: 60V
  • Relay Contact Form: 1 Form A (SPST-NO)
  • Package/Case: SOP-4
  • Minimum Operating Temperature: -20C
  • Maximum Operating Temperature: +100C
  • Contact Form: SPST (1 Form A)
  • Product: SSR - Solid State Relays

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • CrustyCarbuncle / about 2 years ago / 2

    Offers "high switching capacitance" of a mechanical relay? Looking at the datasheet, I believe that you mean "high switching capacity". I con't believe that capacitance is a desirable quality in a switch very often.

Customer Reviews

No reviews yet.