Solid State Relays - PCB Mount PHOTORELAY; S-VSONR4

Added to your shopping cart

This Toshiba Low CR Photorelays is a Solid State Relays (SSR) version and are typically used as signal relay replacements. Photorelays are semiconductor relays made up of an LED optically coupled to a MOSFET. Low capacitance resistance (CR) photorelays are designed to switch high-frequency signals across output terminals. This photorelay comes in a SMT/SMD mounting style.

  • Mounting Style: SMD/SMT
  • Load Current Rating: 1 A
  • Load Voltage Rating: 60 V
  • Relay Contact Form: 1 Form A (SPST-NO)
  • Control Voltage Range: 1.2 VDC to 3 VDC
  • Package/Case: S-VSON-4
  • Minimum Operating Temperature:- 20 C
  • Maximum Operating Temperature:+ 105 C
  • Product: SSR - Solid State Relays
  • Termination Style: Solder Pad
  • Brand: Toshiba
  • On Resistance - Max: 0.3 Ohms
  • Moisture Sensitive: Yes
  • Pd - Power Dissipation: 50 mW
  • Product Type: SSR - Solid State Relays

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.