Toggle Switch - 3A, 120VAC / 28VDC

Added to your shopping cart

This toggle switch has a Current Rating of 3 A and a Voltage Rating AC of 125 VAC.

  • Contact Form: SPDT
  • Switch Function: ON - (ON)
  • Current Rating: 3 A
  • Voltage Rating AC: 125 VAC
  • Terminal Seal: Sealed
  • Contact Plating: Silver

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.