"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","videos","related_products" "16732","PRT-16732","Polycarbonate Case - 4.7 x 2.6 x 1.4\"" Clear","
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Features:
Documents:
","This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards. **Features:** * Material: Polycarbonate (PC) * Color: Clear * Cover Color: Clear * IP Rating: IP54 * Flammability Rating: UL 94 V-0 * Depth: 1.4 in * Dimensions: 4.7 in L x 2.6 in W x 4.7 in H **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/6/a/e/d/7/DS-16732-Polycarbonate_Case_-_4.7_x_2.6_x_1.4in_Clear.pdf) * [Dimensional Drawing](https://cdn.sparkfun.com/assets/3/6/9/2/0/MD-16732-Polycarbonate_Case_-_4.7_x_2.6_x_1.4in_Clear.pdf) ","2020-04-29 12:12:03.878751-06","11.95","11.95","","","1","","","","","","3926909990","120mm","67mm","36mm","0.1694lbs"," ...\';c;:l:. ...\',;:::::c:ccclc,. ...\',:::;;;:::lolllcccc:cl:. ...\',,;;::::::::clcllccccc:::cllcccc:;. .;coxxl;;;::cclclcccc:::;;:;;:::;;cclllcc::lc;. .kkddoolcllllcccc:::;;;,;,,;,;::;::::ccccccc::clc\' .lxxkdoolcc:::;;;,,,,;,,,,,,\',;;;:c:::cccccccc:::ll;. .:ldxkkxoc:;;;;,,,,,,;,,,\',,\'\',;;:::::c:::ccc::::::coc,. :cclooxkxo:;;,,;,,,,,,,,.\',..,;,;::;::::::::::::::::col:. ,c::::coxkkoc;,,\',\'\',\'\'\'.\',..,;,;::,;::::::::::::::::::loc\' \'l:::;:clldkOd:,\'\'\'\'\'\'\'...\'\'.\',,,,,.,;;;;;;:::::::::::cc:coo;. .c::::::::cloxkd:,\'...................\',;;;;;::::::::::ccc::loc\' .cc:::::::;::cldkdc\'....................\';::;;;:::::::::::cc::ldo:. .clcc:::::;;;;::cdkxl,.....................,;:::;::::::::::::c::cooc\' cocc:::::;;;;;;::cokko;.....................,;::::::::::::::::cc:lxko;. .;ccc::::;:;;;;;;;:coxkd:\'....................\';::::::::::::::cclxxxddk: .,::::cclll::;;;;;::lxkdc\'\'\'..\'\'..............\',ccccc:::cc:c:ccloddoOd .. \';:::cllolc:::;,;;cldkxc,..\'\'.\'\'.............\',ccccc:ccloooodxdolo; .oxc \';;;;::cllloc:cccccldxxl,,\'.\'\'...............\':lcllooolcccllccc:\' .kl. .\':;;,;::cccc:;;;;::clxkdc,\'\';c:,\'\'....,;:ccccooccccclllccc;,;:\' \':c;. .\'::;;;,;;,,,,;;;;;::loxxc:dodo;;cllllcc:;,;:c:cllllllccc;,:l\' .ccloo00o. \';:;,,;,,,,;;;;,,;;:coxxocldolc:;;,;::;;::::,;;;cclc::;,cc. .,lddcc, .;:;,,,,,,;;;,,,,;::ldxddol:::::::::;;;\'\',..\'.\';:c::;;c:. . .,:;\',,,,,,,,,,;;::cl;,:c::::;;;,;,\',..,..\'.\'..,;:;;c:. .,;;,,,,,,,,,,,;:::;;;;\'\',,\',;,;\'.\'..,.\'\'.\'\'.,;:::cc. .,;,,\',,,,\',,;;:;;;;;,\',;\',,,;;,;..,..\'.\'\'\';ccccol. .\';,\'\',\'\'\',,;:;;;,,..,,\',,\',,.,\'.,..\'.\';:cccc:,. .\';,\'\'\'\'\',;:;;:;,..\',.\',..\'.\'...\'\',;::::\'. .\',\'\'\'\';:;;;;,...\'..\'..\'\';;;,,,\'.. .\';:,;:;;::,..,,\',:::;,\'. .,cl::clc,,ll;,.. .:ooll:\'. ","https://www.sparkfun.com/products/16732/images.txt","Enclosures","","",""