×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Polycarbonate Case - 1.1 x 2.4 x 4.4" Red

Added to your shopping cart

This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.

  • Material: Polycarbonate (PC) Color: Translucent Cover Color: Red IP Rating: IP54 Flammability Rating: UL 94 V-0 Depth: 2.55 in Dimensions: 4.4 in L x 1.2 in W x 4.4 in H Features: Lap joint construction provides protection against access of dust and splashing water

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.