Polycarbonate Case - 8.74 x 5.75 x 2.95" Gray

Added to your shopping cart

This Polycarbonate Enclosure features a gasketed lid with a two-piece tongue and groove construction for protection against oil, dust, and water. Hammond RZ Water-Tight Enclosure provides IP65 protection. This enclosure is ideally suited for mounting PCBs or DIN rail mounted components.

  • Material: Polycarbonate (PC)
  • Color: Gray
  • IP Rating: IP65
  • Dimensions: 222 mm L x 146 mm W x 75 mm H

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.