×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

MiCS-VZ-89TE Indoor Air Quality Sensor

Added to your shopping cart

Amphenol SGX Sensortech MiCS-VZ-89TE Indoor Air Quality Sensor combines state-of-the-art MOS sensor technology with intelligent detection algorithms to monitor tVOCs and CO2 equivalent variations in confined spaces. The dual signal output allows for ventilation control on-demand, energy savings, and reduces cost-of-ownership. The MiCS-VZ-89TE sensor is calibration free and features low power with a wide VOC detection range.

  • Sensor Type: Carbon Dioxide (CO2)
  • Maximum Operating Temperature: + 50 C
  • Minimum Operating Temperature: 0 C
  • Operating Supply Voltage: 3.3 V
  • Mounting Style: Screw
  • Supply Voltage - Max: 3.465 V
  • Supply Voltage - Min: 3.135 V
  • Detectable gases:
    • Volatile organic compounds - VOCs
    • Equivalent Carbon Dioxide - CO2(equivalent)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.