×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

SML-LX3636VSC-TR Single Color High Power LED

Added to your shopping cart

Lumex SML-LX3636VSC-TR Single Color High Power LED features single-chip UVC LED with surface mount top view and water clear lens. This single-chip led includes 265nm to 285nm peak wavelength range. The SML-LX3636VSC-TR led operates at -40°C to 60°C temperature range. This single-chip LED functions at 100mA forward current, 8Vf maximum forward voltage, and 150mA peak forward current.

  • Mounting Style: SMD/SMT
  • Package/Case: 1414 (3636 metric)
  • Illumination Color: Ultraviolet (UVC)
  • Wavelength/Color Temperature: 265 nm to 285 nm
  • Luminous Flux/Radiant Flux: 12 mW
  • If - Forward Current: 100 mA
  • Vf - Forward Voltage: 6 V
  • Length: 3.6 mm
  • Width: 3.6 mm
  • Height: 1.62 mm
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 60 C
  • Configuration: Single
  • Lens Color: Colorless
  • Lens Shape: Square
  • Viewing Angle: 140 deg
  • Lens Transparency: Water Clear
  • Moisture Sensitive: Yes

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.