Din-Rail Mount Heat Sink 3.0 C/W

Added to your shopping cart

This heat sink has a Din-Rail mount type and a temperature resistance of 3 C/W.

  • Designed for: SSR
  • Mounting Style: DIN Rail
  • Heatsink Material: Aluminum
  • Fin Style: Extruded Axial Fin
  • Thermal Resistance: 3 C/W
  • Length: 81 mm
  • Width: 45 mm
  • Height: 40 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.