×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

×

Please take our customer survey for a chance to win $1000 in SparkFun credit! We really appreciate the time you take to give us your extremely valuable feedback on how SparkFun can be its best - we couldn't do it without your input. Thank you!

Gumstix Jetson Nano MegaDrive

Added to your shopping cart

Gumstix Jetson Nano MegaDrive is designed with version B01 of the NVIDIA Jetson Nano module featuring the Quad-core Arm® A57 processor. This mega drive consists of 802.11 ac WiFi, USB 3.0, and High-Definition Multimedia Interface (HDMI). The Jetson Nano MegaDrive includes USB Micro-B jack for flashing and USB Micro-B jack for console debugging. This mega drive is compatible with the M.2 PCI-SIG standard and uses a vertical cable orientation connector for Raspberry Pi camera.

Powered by the NVIDIA Jetson Nano running a Quad-core ARM A57, the Gumstix AI development boards feature built in TensorFlow support to provide a rapid turnkey solution for deployment.

Gumstix AI devices streamline the software-hardware integration and provide users the following benefits: GPU enabled TensorFlow support. Customizable OS (Yocto) for rapid and simple deployment.

IMPORTANT: To ensure proper functionality, please source versions B01 or newer of the NVIDIA Jetson Nano module. The Gumstix Jetson Nano products are designed around version B01 of the NVIDIA Jetson Nano module. Many of the NVIDIA Jetson Nano modules included in the NVIDIA Jetson Nano Developer Kit are earlier versions (i.e. A02) of the module and are therefore incompatible with Gumstix products.

  • Camera Connector: Vertical cable orientation connector for Raspberry Pi Camera.
  • Processor: Quad-core ARM® A57
  • RAM: 4 GB 64-bit LPDDR4
  • USB Device: Micro B USB Plug
  • M.2 Compatible: Compatible with the M.2 PCI-SIG standard.
  • GPU: 128-core NVIDIA Maxwell™ architecture-based GPU

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.