Gumstix Jetson Nano Snapshot Board

Added to your shopping cart

Gumstix Jetson Nano Snapshot Board is the ideal edge AI video capture device, powered by the NVIDIA Jetson Nano running a Quad-core ARM A57. The Jetson Nano Board controls up to 16 1080p 30fps video streams into a single unit.

Allowing for quick and easy communication, four Jetson Nano Boards are interconnected via a gigabit switch. NVIDIA Jetson Nano Boards and the switch can be remotely monitored and reset using the onboard ESP32 module. Each Jetson Nano supports up to four Raspberry Pi Camera Modules V2.

IMPORTANT: To ensure proper functionality, please source versions B01 or newer of the NVIDIA Jetson Nano module. The Gumstix Jetson Nano products are designed around version B01 of the NVIDIA Jetson Nano module. Many of the NVIDIA Jetson Nano modules included in the NVIDIA Jetson Nano Developer Kit are earlier versions (i.e. A02) of the module and are therefore incompatible with Gumstix products.

Yocto image with built in TensorFlow support included.

  • Camera Connector: Vertical cable orientation connector for Raspberry Pi Camera.
  • Ethernet: 10/100/1000 Base-T
  • Processor: Quad-core ARM® A57
  • RAM: 4 GB 64-bit LPDDR4
  • USB Device: Micro B USB Plug
  • WiFi: 802.11 b/g/n wireless communications.
  • GPU: 128-core NVIDIA Maxwell™ architecture-based GPU
  • Gigabit Ethernet Switch: 7-Port (5xPHY + 2xRGMII)
  • 4x Jetson Nano Vertical Connectors
  • 16x 15-pin Vertical Camera Connectors (Compatible with Raspberry Pi Camera Module V2)
  • RJ45 Jack with Gigabit Magnetics
  • Micro B USB Plug for flashing and another for serial debugging
  • ESP32 for Jetson Nano, power and switch management
  • Redundant WiFi backup connection for Ethernet failure
  • Serial debugging available via USB connector or via network management

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.