×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Aerocore 2 for NVIDIA® Jetson™

Added to your shopping cart

The Aerocore 2 for NVIDIA Jetson puts the parallel processing power of NVIDIA's CUDA cores on a robotics-inspired development board.

The Gumstix Aerocore 2 platform is a tried and true blend of real-time autopilot firmware and high-level processing capabilities, employing an ARM Cortex M4 microcontroller, PX4 firmware, PWMs, serial buses, and GPS along with powerful Linux devices.

Featuring 4 camera connectors, a micro-HDMI port, and USB 3.0, the Aerocore 2 for Jetson is ready to take advantage of the Jetson TX2's 256 CUDA cores for computer vision, object identification, AI and deep learning edge applications.

  • Accelerometer: 6-axis internal measurement unit (IMU)
  • Barometer: Barometric pressure sensor
  • Camera Connector: MIPI CSI-2 Camera Connector
  • Controller Area Network (CAN): For use in applications employing the CAN serial communication physical layer in accordance with the ISO 11898 standard.
  • Gyroscope: 3-axis gyroscope
  • HDMI: micro HDMI
  • Processor: ARM Cortex-M4 Microcontroller
  • USB Device: Micro B USB Plug
  • USB OTG: USB Micro-AB Connector
  • 5-pin GPS Connector: UART connection for Gumstix Pre-GO modules

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.