"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"16781","WRL-16781","SparkFun MicroMod ESP32 Processor","
The MicroMod ESP32 Processor Board combines Espressif\'s ESP32 with our M.2 connector interface to bring a processor board with reliable wireless capabilities into our MicroMod ecosystem. With the M.2 MicroMod connector, connecting your ESP32 Processor is a breeze. Simply match up the key on your processor\'s beveled edge connector to the key on the M.2 connector and secure it with a screw (included with all Carrier Boards). If you need to swap out your processor for a strong wireless option, make sure to check out the MicroMod ESP32!
The ESP32 includes a laundry list of functionality, including the dual-core Tensilica LX6 microprocessor, 240MHz clock frequency, 520kB internal SRAM, integrated WiFi transceiver and hardware accelerated encryption (AES, SHA2, ECC, RSA-4096). With this MicroMod processor board, you have access to 8 general use IO pins, dedicated analog, digital, and PWM pins, as well as all the fan favorites - SPI, I2C, UART, and SDIO. Add to that 16MB flash storage and sleep current of around 500µA, and you\'ve got a perfect storm of versatility.
MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!
Features:
ESP32 General Features:
- Dual-core Tensilica LX6 microprocessor
- Up to 240MHz clock frequency
- 520kB internal SRAM
- 128mbit/16MB flash storage
- Integrated 802.11 BGN WiFi transceiver
- 2.7 to 3.6V operating range
- 500µA sleep current under hibernation
- 10-electrode capacitive touch support
- Hardware accelerated encryption (AES, SHA2, ECC, RSA-4096)
Specific Peripherals made available on MicroMod ESP32:
- 1x USB dedicated for programming and debug
- 1x UART
- 2x I2C
- 1x SPI
- 7x GPIO
- 2x Digital Pins
- 2x Analog Pins
- 2x PWM
- Status LED
- VIN Level ADC
Additional peripherals are available but are shared on dedicated MicroMod pins.
Documents:
MicroMod ESP32 Processor Documentation:
MicroMod Documentation:
ESP32 Documentation:
Videos
","The MicroMod ESP32 Processor Board combines Espressif\'s ESP32 with our M.2 connector interface to bring a processor board with reliable wireless capabilities into our MicroMod ecosystem. With the M.2 MicroMod connector, connecting your ESP32 Processor is a breeze. Simply match up the key on your processor\'s beveled edge connector to the key on the M.2 connector and secure it with a screw (included with all Carrier Boards). If you need to swap out your processor for a strong wireless option, make sure to check out the MicroMod ESP32!
The ESP32 includes a laundry list of functionality, including the dual-core Tensilica LX6 microprocessor, 240MHz clock frequency, 520kB internal SRAM, integrated WiFi transceiver and hardware accelerated encryption (AES, SHA2, ECC, RSA-4096). With this MicroMod processor board, you have access to 8 general use IO pins, dedicated analog, digital, and PWM pins, as well as all the fan favorites - SPI, I2C, UART, and SDIO. Add to that 16MB flash storage and sleep current of around 500µA, and you\'ve got a perfect storm of versatility.
***
*[MicroMod](https://www.sparkfun.com/micromod) is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!*
***
-> <-
**Features:**
**ESP32 General Features**:
* Dual-core Tensilica LX6 microprocessor
* Up to 240MHz clock frequency
* 520kB internal SRAM
* 128mbit/16MB flash storage
* Integrated 802.11 BGN WiFi transceiver
* 2.7 to 3.6V operating range
* 500µA sleep current under hibernation
* 10-electrode capacitive touch support
* Hardware accelerated encryption (AES, SHA2, ECC, RSA-4096)
**Specific Peripherals made available on MicroMod ESP32:**
* 1x USB dedicated for programming and debug
* 1x UART
* 2x I2C
* 1x SPI
* 7x GPIO
* 2x Digital Pins
* 2x Analog Pins
* 2x PWM
* Status LED
* VIN Level ADC
Additional peripherals are available but are shared on dedicated MicroMod pins.
**Documents:**
**MicroMod ESP32 Processor Documentation:**
* [Schematic](https://cdn.sparkfun.com/assets/2/2/5/9/5/MicroMod_ESP32_Schematic.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/1/c/8/5/6/MicroMod_ESP32_EagleFiles.zip)
* [Board Dimensions](https://cdn.sparkfun.com/assets/learn_tutorials/1/2/0/8/SparkFun_MicroMod_ESP32_Processor_Board_Dimensions.png)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/micromod-esp32-processor-board-hookup-guide)
* [Datasheet](https://cdn.sparkfun.com/assets/e/d/7/9/d/esp32_datasheet_en_v4-2.pdf) (ESP32-D0WDQ6-V3)
* [Graphical Datasheet](https://cdn.sparkfun.com/assets/learn_tutorials/1/2/0/8/MicroModESP32ProcessorBoard_a.pdf)
* [GitHub Hardware Repo](https://github.com/sparkfun/MicroMod_ESP32_Processor)
**MicroMod Documentation:**
* [SparkFun MicroMod Interface v1.0 - Pinout](https://cdn.sparkfun.com/assets/learn_tutorials/1/2/0/6/SparkFun_MicroMod_Interface_v1.0_-_Pinout.pdf)
* [SparkFun MicroMod Interface v1.0 - Pin Descriptions](https://cdn.sparkfun.com/assets/learn_tutorials/1/2/0/6/SparkFun_MicroMod_Interface_v1.0_-_Pin_Descriptions.pdf)
* [Getting Started with MicroMod](https://learn.sparkfun.com/tutorials/getting-started-with-micromod)
* [Designing with MicroMod](https://learn.sparkfun.com/tutorials/designing-with-micromod)
* [MicroMod Info Page](https://www.sparkfun.com/micromod)
* [MicroMod Forums](https://forum.sparkfun.com/viewforum.php?f=180)
* [SparkFun Eagle Libraries](https://github.com/sparkfun/SparkFun-Eagle-Libraries) contains example footprints for the M.2 connector and SMD standoff
* [M.2 MicroMod Connector Datasheet](https://cdn.sparkfun.com/assets/9/c/e/b/6/MicroMod_M.2_Connector_Datasheet_TE_2199230-4.pdf)
* [MicroMod Reflowable Standoff Datasheet](https://cdn.sparkfun.com/assets/f/d/2/b/e/MicroMod_Reflowable_Standoff.pdf)
**ESP32 Documentation:**
* [ESP32.com](http://esp32.com/)
* [Espressif ESP32 Resource Page](http://espressif.com/en/products/hardware/esp32/resources)
**Videos**
","2020-10-21 07:15:36.017309-06","16.95","16.9516.115.26","1","","1","1","1","","","1","8517.62.0050","24mm","24mm","5mm","0.0041lbs","
.....
.\':c;\',lol;.
.;c:,,,;c:lddool;.
..;c;,,;:clddddoolollol;.
.;cc,,,;cloddddoollllllllllll;.
.,\'\';\';:llddddooocccooccclollllllol,.
.,codl;,;:odxdolollol;cddc:l,,colllllllloc,.
.\':loloodddddddo:cclolllodol:,c:\';,clllllllllllll\'.
.;lolllllllooddll::coo:,oo;ldddxdxdo;;:cloolllollodkd..
.,loolooc,:ccldddldc:\'l:odoo:okkkkOkxxdodc:c;:::;\'lolokOc.
;ooolol,,l,\';:::oo:,olddxxkkOOOOOkkOOOkxxdol;,;,\':lolldxkl,. ..
.;looooooo:c:,;:;::dxddxxkOOOkkOOkdloodxOOOkxddloolo::l;lldodxxdxdxlc:\'
.,cooddxddooooooc:;lclooodddkOOkkkkxkxxdddxkOOOOOkxxddxxdd;cooollllccc:;;lol:.
.:lloooddddddddlllloooooooddoldkOOkkxkkxxkOOOOOOkxdlkxd:l:cooolllll:.,.... ,lodl,.
.;cllooodddddooooddxxxxoxxdxdoldkOOkkOOOkOOkxdooddddd.. clllc,cold;:\'.\'..,lo:.
.,cllloooodxxdddxdo,d:coxxxxxdooxkOOOOkxoodddolldooc\'.:ooll;.\'\',:,llccolc,.
..;clloooddxdddddoc:lodxxxxxxxodooxoodddo;;., \'coll;;o,,;..,,;clool:\'...
.\':clloddddoooodddooooddddxddocccoc\',.:\'.,:ll\'\';,....;,:loooc;....
..,cllooddoooodoodoodododod;,c\'.,..\'lllll:,\'...\'\'lcloooc,....
.\':cllododoookdlollooodo..\';\',,llllc\',.\';.,:llool:,....
.\':cllcclxkdl..:ddxxdo:,;c:;cl.,:,.,lcllool:\'....
....\':ldddoooxddooool;:c... .;,cloooc;....
.:colddddxdooodoc\'..,.\':;ooooo:,....
.,cloodddddodddol;,lllool:,....
.\';cllooddddooccoolc;\'....
..\':cllol:;:lddo:...
..,;\'........
","https://www.sparkfun.com/products/16781/images.txt","WiFi,
Espressif (ESP),
Bluetooth,
SparkFun,
MicroMod","103","","https://www.youtube.com/watch?time_continue=1&v=4QUJWeSrzD0","20000,
19984,
15663,
16402,
17146,
17722,
18642,
17743,
21229,
18771,
19663,
19013,
24804,
17506,
18573,
13907,
18572,
24064,
17720,
16984,
18431,
20409,
17272,
16885"