"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"16782","PRT-16782","Flirc Raspberry Pi Zero Case","
The Flirc Raspberry Pi Zero Case has an aluminium casing with a core heatsink and smooth top, offering silent, passive and efficient cooling combined with great looks. This case also comes with a thermal pad that can fit to the case heatsink core before fitting your Raspberry Pi Zero.
The SD Card is enclosed inside the case so it won\'t slip out or get stolen. The case needs to be disassembled before the SD card can be removed. There’s even a pre-installed lanyard included in the box in case you want to take your Zero somewhere other than the home.
Two top covers are included with the FLIRC Zero – allowing you to hide away and protect your GPIO, or leave it exposed for prototyping your projects. You can even add a pHAT without worrying about your Zero’s temperature.
Note: The Raspberry Pi Zero\'s LEDs are not visible with this case.
Includes:
- Flirc Zero Aluminum Case
- Thermal Pad
- Two top covers (sealed and GPIO access)
- Lanyard (pre-installed, removable)
","The Flirc Raspberry Pi Zero Case has an aluminium casing with a core heatsink and smooth top, offering silent, passive and efficient cooling combined with great looks. This case also comes with a thermal pad that can fit to the case heatsink core before fitting your Raspberry Pi Zero.
The SD Card is enclosed inside the case so it won\'t slip out or get stolen. The case needs to be disassembled before the SD card can be removed. There’s even a pre-installed lanyard included in the box in case you want to take your Zero somewhere other than the home.
Two top covers are included with the FLIRC Zero – allowing you to hide away and protect your GPIO, or leave it exposed for prototyping your projects. You can even add a pHAT without worrying about your Zero’s temperature.
**Note:** The Raspberry Pi Zero\'s LEDs are not visible with this case.
**Includes:**
* Flirc Zero Aluminum Case
* Thermal Pad
* Two top covers (sealed and GPIO access)
* Lanyard (pre-installed, removable)
","2020-07-23 15:07:56.034208-06","13.95","13.9513.2512.56","","","","","","","","","3923.10.9000","89mm","43mm","24mm","0.1045lbs","
.\':okOxc.
.,cdO000000000d\'
.;lxO0000000000000000x;
..... ,dO00000000000000000000000Oc.
.,,\'......\':,lkO0000000000000000000000000d\'
.,\'. .o;.,lk0000000KKKKK00000000000000x;.
,c;;\'. .\'..\'\'cx0000000KKKK000000000000000kc.
.cO0Ok: ..\'lc,\'cxO0000000000000000000000000Oo\'
c000Oo\'. .\'cl..:dO00000000000000000000000000x:.
.xOOO:. .\'....;ok00000000000000000000000000kc.
.xkkx\' ......,lk00000000000000000000000000Oo\'
xOkd\' ......,lk000000000000000000000000000x,
:kkx. ....,.\'cxO00000000000000000000K0000x;
.kOO; ..:c,.\'cxO000000000000000000Okoc,..
;OOd. ..;\'...:dO000000000000kxl:\'......
cOOc ...c;..:dO00000Okoc,......,....
oOO; ..,c\'..;cooc;\'.....,,,,,\'...
dkk: .............,,,,\'....
;kkl ..........\'.....
:kx. ........
.xk:
.xd\'
.cxo,
;kOko;.
.dkkkkx:.
,dkkkkko,
.lkkkkOkc.
.;xkxkOOd;.
,dxkkOOko,
,oxxkkOOkl\'
\'lxxxkO0Okc.
.cxxxxk0OOx:.
.:xkxxO0Okxl\'
.ckkkkkOkxxl.
.:kkkxkOkxx:
.lkkkkOOOko
\'dxkOO0Ox.
\'o00Ol...
.,.
","https://www.sparkfun.com/products/16782/images.txt","Enclosures,
Raspberry Pi,
Raspberry Pi Accessories","0","","15773,
18735,
14277,
16498,
17752,
14273,
15470,
14272,
14832,
15107,
17157,
17269,
13102,
22640,
13103,
15051",""