"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"16790","DEV-16790","SparkFun Qwiic Shield for Thing Plus","
The SparkFun Qwiic Shield for Thing Plus provides you with a quick and easy way to enter into SparkFun\'s Qwiic ecosystem with your Thing Plus or Feather boards. Since the Thing Plus and Feather footprints are interchangable, you can use this shield with any Arduino development board that uses the two! This shield connects the I2C bus (GND, 3.3V, SDA, and SCL) on your Thing Plus to four SparkFun Qwiic connectors (two horizontally and two vertically mounted). The Qwiic ecosystem allows for easy daisy chaining so, as long as your devices are on different addresses, you can connect as many Qwiic devices as you\'d like.
The Qwiic Shield for Thing Plus comes with one 12-pin and one 16-pin headers. You will need to solder the headers to the shield and, if necessary, to your Thing Plus or Feather board. Take care to match the markings on the Qwiic Shield to the appropriate pins on your Thing to avoid possibly damaging your boards.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
Includes:
Features:
- Thing Plus and Feather Footprint Compatible
- 4x Qwiic Connection Ports
- I2C Jumper
- 3.3V and GND Buses
Revision Changes:
This revision of the SparkFun Qwiic Shield for Thing Plus, we have only made one change to improve the ease of use of the board, listed below. If users are unsure about which version they purchased, please refer to the product pictures.
- The SparkFun Qwiic Shield for Thing Plus now includes a set of Feather-Stackable Headers.
Documents:
","The SparkFun Qwiic Shield for Thing Plus provides you with a quick and easy way to enter into SparkFun\'s Qwiic ecosystem with your Thing Plus or Feather boards. Since the Thing Plus and Feather footprints are interchangable, you can use this shield with any Arduino development board that uses the two! This shield connects the I2C bus (GND, 3.3V, SDA, and SCL) on your Thing Plus to four SparkFun Qwiic connectors (two horizontally and two vertically mounted). The Qwiic ecosystem allows for easy daisy chaining so, as long as your devices are on different addresses, you can connect as many Qwiic devices as you\'d like.
The Qwiic Shield for Thing Plus comes with one 12-pin and one 16-pin headers. You will need to solder the headers to the shield and, if necessary, to your Thing Plus or Feather board. Take care to match the markings on the Qwiic Shield to the appropriate pins on your Thing to avoid possibly damaging your boards.
***
*The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.*
***
-> <-
**Includes:**
* 1x SparkFun Qwiic Shield for Thing Plus
* 1x [Feather Stackable Header Kit - New with this revision!](https://www.sparkfun.com/products/15187)
**Features:**
* Thing Plus and Feather Footprint Compatible
* 4x Qwiic Connection Ports
* I2C Jumper
* 3.3V and GND Buses
Revision Changes:
This revision of the SparkFun Qwiic Shield for Thing Plus, we have only made one change to improve the ease of use of the board, listed below. If users are unsure about which version they purchased, please refer to the product pictures.
- The SparkFun Qwiic Shield for Thing Plus now includes a set of Feather-Stackable Headers.
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/b/0/d/1/4/Qwiic_Shield_Thing_Plus.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/2/f/8/b/3/Qwiic_Shield_Thing_Plus.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/sparkfun-qwiic-shield-for-thing-plus-hookup-guide)
* [Board Dimensions](https://cdn.sparkfun.com/assets/d/4/d/6/b/Qwiic_Shield_Thing_Plus_Dimensions.png)
* [Headers Datasheet](https://cdn.sparkfun.com/assets/3/5/1/8/9/DS-15187-Feather_Stackable_Header_Kit.pdf)
* [Qwiic Info Page](https://www.sparkfun.com/qwiic)
* [GitHub Hardware Repo](https://github.com/sparkfun/Qwiic_Shield_for_Thing_Plus)
","2020-05-28 17:21:26.564241-06","4.95","4.954.74.46","1","1","1","","1","1","","1","8534.00.0095","75mm","50mm","9mm","0.0219lbs","
....
..... .....\'o:.
. ..........,kKKKK0kl;.
.. ..... ...,dKKKKKKKKK0k.
.. ........\'l0KKKKKKKK0Oo\' ....
.. ..... ..\'l0KKKKKKKKKOx;. :;.\'\'cl;.\'ol;.
......... .\'cOKKKKKKKKKOx:. \',c:,;cdxkO00000Oo.
... ..... .ckKKKKKKKKK0xl. \';:c::;\'okOOK00K0K0o;,.
.... ......:kKKKKKKKKK0kd\' .:,ooc;\'ldddxxxxxkOKkxkkxd:\'.
.... ..... ,x0KKKKKKKK0Od;. .:;cddddddddddxkkkxododxxxx,..\'l
.... ......d0KKKKKKKKKOxc. ;:;ddddddkkxdxkkkxxdddddddcdl;;:\'
......o0KKKKKKKKK0xl. \'c;oddddxkKXNNXKOkxddddddddddoc;;.
.ok0KKKKKKK0ko\' .c,cdddxxkkkKXKKXK0kxxdddddddol;;.
.;ldkO0K0Od;. .::;dddddxxxkdO00KX0Oxkkxxxdddo:;, \'kOdc\'.
.;cddc. ,c;oddddodxxxxxkkkkklcxkkxxddoc;;. .oKKKKKK0ko;.
\'c;ldddddxoocdl::oddddxddddddol:;. :OKKKKKKKKK0k,
.c:cdddddk0Okxddoccdlodxdddddocc:, .xKKKKKKKKKKOkc.\'....
.lc:ddxxxxOKXXXXKOxdddddcdddddlc:;. c0KKKKKKKKK0kd\'\'\'... .....
:dddddxxxkO0KKKKKX0kxxxxdddddol:;. \'kKKKKKKKKKKOk:.\'\'.. ....
;ddddddddxxxxxdxOKK0lokkxxxdddlc;,. .l0KKKKKKKKK0kd.\'\'... ..... .
\'lddddddo;;codxxkxloxdxxkkxxxdlc:,. ;OKKKKKKKKKKOx;\'\'......... .
.llcdddddddc;:,\'::c\',odddlddddol:;. .xKKKKKKKKKK0ko.\'\'... ..... .
.:;;:cdddddo:c;:cdlc:.;:ldc,\';:lc;, c0KKKKKKKKKKkx,\'\'\'.. ..... ..
.c...:xxxk0K0xlo;:::cdlcldddd::;;. \'kKKKKKKKKKK0kc\',\'\'. ..... ..
.,:ldxkk0000000Odccoxx:\',:cl;;. .oKKKKKKKKKK0kd,,\'.. ..... ..
..,ccO0KK0OOkkOkxxdddlc;;, :0KKKKKKKKKKOk:,,\'. .... ..
..,:okccxkkxdoodd:,:. .xKKKKKKKKKK0Oo,,\'. .... ..
..,:ldxd..\'\'ll. .l0KKKKKKKKKKOk:,,\'. .... ...
..,:;\'\',; ,OKKKKKKKKKK0Ol;,\'. ..... ...
... :k0KKKKKKKKK0x:,,. .... ...
.;lxkO0KKK0Ol;,. .... ....
.;ldxOdc,...... ....
.,....... ....
.....
..
","https://www.sparkfun.com/products/16790/images.txt","Misc. Dev Tools,
Espressif (ESP),
Qwiic,
SparkFun","115","","17285,
15663,
20168,
15712,
15081,
18768,
22924,
18377,
16329,
16476,
16295,
19895,
17743,
18993,
16294,
14426,
16281,
17506,
19921,
14459,
20170,
14427,
19096,
14495",""