"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"16794","SEN-16794","SparkFun MicroMod Weather Carrier Board","
The MicroMod Weather Carrier Board is a peripheral for the MicroMod ecosystem that allows you to create your own weather station with one of a multitude of processors. The carrier board includes three sensors: the BME280 temperature, pressure and humidity sensor, the VEML6075 UV sensor and the AS3935 Lightning detector.
Along with these on-board sensors there is a 3-pin latch terminal to add an external soil moisture sensor as well as a pair RJ11 jacks to plug in the wind and rain sensors included with our Weather Meter Kit. To top it all off there is a microSD card slot so you can plug in an SD card to log all of that glorious weather data using the MicroMod processor of your choosing!
MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!
Features:
- Barometric Pressure/Humidity/Temperature Sensor - BME280
- Operated in I2C mode. I2C address: 0x77
- UV Light Sensor - VEML6075
- Lightning Detector - AS3935
- 2 x RJ11 Connectors to connect Wind/Rain sensors.
- 3-pin Latch Terminal to connect Soil Moisture sensor.
Documents:
MicroMod Weather Carrier Board Documentation:
Weather Carrier Board Sensor Arduino Libraries:
MicroMod Documentation:
Videos
","The MicroMod Weather Carrier Board is a peripheral for the MicroMod ecosystem that allows you to create your own weather station with one of a multitude of processors. The carrier board includes three sensors: the BME280 temperature, pressure and humidity sensor, the VEML6075 UV sensor and the AS3935 Lightning detector.
Along with these on-board sensors there is a 3-pin latch terminal to add an external [soil moisture sensor](https://www.sparkfun.com/products/13637) as well as a pair RJ11 jacks to plug in the wind and rain sensors included with our [Weather Meter Kit](https://www.sparkfun.com/products/15901). To top it all off there is a microSD card slot so you can plug in an SD card to log all of that glorious weather data using the MicroMod processor of your choosing!
***
*[MicroMod](https://www.sparkfun.com/micromod) is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!*
***
-> <-
**Features:**
* Barometric Pressure/Humidity/Temperature Sensor - BME280
* Operated in I2C mode. I2C address: 0x77
* UV Light Sensor - VEML6075
* I2C address: 0x10
* Lightning Detector - AS3935
* Operated in SPI mode.
* 2 x RJ11 Connectors to connect Wind/Rain sensors.
* 3-pin Latch Terminal to connect Soil Moisture sensor.
**Documents:**
**MicroMod Weather Carrier Board Documentation:**
* [Schematic](https://cdn.sparkfun.com/assets/6/c/2/e/2/MicroMod_Weather_CB-Schematic.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/8/b/9/7/6/MicroMod_Weather_Carrier.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/micromod-weather-carrier-board-hookup-guide)
* [Board Dimensions](https://cdn.sparkfun.com/assets/learn_tutorials/1/1/9/3/MicroMod_Weather_CB-Dimensions.png)
* [Hardware GitHub Repo](https://github.com/sparkfun/MicroMod_Weather_Carrier_Board)
* [BME280 Datasheet (PDF)](https://cdn.sparkfun.com/assets/e/7/3/b/1/BME280_Datasheet.pdf)
* [VEML6075 Datasheet](https://cdn.sparkfun.com/assets/3/c/3/2/f/veml6075.pdf)
* [AS3935 Datasheet](https://cdn.sparkfun.com/assets/learn_tutorials/9/2/1/AS3935_Datasheet_EN_v2.pdf)
**Weather Carrier Board Sensor Arduino Libraries:**
* [BME280 Arduino Library](https://github.com/sparkfun/SparkFun_BME280_Arduino_Library)
* [VEML6075 Arduino Library](https://github.com/sparkfun/SparkFun_VEML6075_Arduino_Library)
* [AS3935 Arduino Library](https://github.com/sparkfun/SparkFun_AS3935_Lightning_Detector_Library)
**MicroMod Documentation:**
* [Getting Started with MicroMod](https://learn.sparkfun.com/tutorials/getting-started-with-micromod)
* [Designing with MicroMod](https://learn.sparkfun.com/tutorials/designing-with-micromod)
* [MicroMod Info Page](https://www.sparkfun.com/micromod)
* [MicroMod Forums](https://forum.sparkfun.com/viewforum.php?f=180)
**Videos**
","2021-01-14 15:10:12.648495-07","44.95","44.9542.740.4638.21","","","1","","","","","1","9031.80.8070","73mm","60mm","20mm","0.0636lbs","
,,.
\'l;. ,kKKKKkl;.
,;..;O0kl,. ;x00O0KKKKKKKk:
.:o\' .:d;..cOOxolO00kxkkkO0000Oxoo00xl,.
.o, .lkl. \'oo..o000OOOOkOO00Ok00kOO0KKKKK0xc,.
;. \'ko. \'xx; .dxxkOkkkO00000KK0kkOOxxkO00000Oo.
.cOkxOx. :k; .xX0XXk00OkkkO0KXK0OOOkxxxxkOOOkdll.
\'lxxOKK0OdoOd\'.xNX0NXlkxkO0OKX0kkOkkkOOkOOOOxollll
.\'xOOOkxkkO0OOkxxKNXKNNkKxOkK0XN00OkkOxxk0O0kdloooll
.;k000OxolcldxkOOO0NKKNNxNkNkK0NX0NXdkO0Okxkdoooooooo.
...\':xdodkkkdxddol:llookXKXXNOXkXkKKNXKNKdOxkOK0koooooodo,
\'dxxxxxdlokOkO0xc:ooooocoxdxk0XXKXOKXNKXNNkXk0xX0kxxkkxd;
,lodddxxdocldoxo;;:lolodooddoxlc:lkk0KXX0XNKkKkNOX0kkkOOkooc;\'.
.cooooooooooclcooooodoooxkkdodoxdoocdkddxk0KXX0KOXOK0K0Okkxddo::o;
.\',:loooolllollcoddddo:c:dl::dloooolldolooddxddodOOKK0KKKOxxkkkOx::.
.:codl;:coolcoooc;ccllloool:,:clooooodollclo;l;lxdo:cddO0kddOOOO0k:.
,l:,cl;,;;;;l:;:ldol:,cc:lxololldooooooodxxxxc:oocdkxooo:ll:;coxocc\'.
.;l:;,,;col::lol;..ol;\';,looo:;cloooooooooxxdddxc,od:oollollc,,,,;;c\'.
.:l:,;,;cooodoooooddc:,;\';coddl:looooolooodxddooodo;:olodoooc:,\',;;;,.
\'cl:,,:lolllxkkxxxddl,\';,;loddddddddoooooddxddoloodxd;\'\'c;lol:,,,:c:\'.
;odoooc,:ocoxkkkkkkkkxxxxdoldxxooddddxxxxdodddoooodxdollc:lol:\',;:cc;.
\'l:,cool;\'loO0kkkkkkkxkkkko:cOkkoloollodddddddxdoodddooolclll:,,,;c:;.
.;col;c;lxkdlooxkkkkkxd:;ccooxdl::loooldddddddddxoddoclll;,,,;:c;.
.\':cc:llclllldkkxdl::clllooc;,:lccclxxooodddddoddxddc,,,;:l;.
..,:collddxxoo,:ol:looddololodddlcxoooookxxoox:;clolcc:.
..;clo:;l,:lc.;ocodxdcdlcclocllcdolll:clc,\'c,;c;:.
.\',,clol;lclclooc,,,\';lcccodolooooc::ccl;c\'..
..,:loodo::l:\'\';,loc:cxkkx:llc,.:,\':,:,.
..,:;lll;;coxxoxxccxxxcclllco::,..
..,:c:dOkkkkxdl\',cclc::cc:,.
.;oooxkkd,.\'::dooll:,.
.;:oc.\',loxxdol;.
.\'.;,cdxdo;.
.\'\'.
","https://www.sparkfun.com/products/16794/images.txt","Weather,
Qwiic,
SparkFun,
MicroMod","0","","https://www.youtube.com/watch?time_continue=1&v=yy5xHNfZzyE,
https://www.youtube.com/watch?time_continue=1&v=4QUJWeSrzD0","15901,
16402,
18768,
18377,
12909,
17722,
22858,
16274,
15440,
21286,
21229,
18771,
13637,
13676,
24804,
19096,
15441,
16466,
17720,
23715,
20683,
16984,
20409,
17272"