"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"16820","KIT-16820","Nordic Semiconductor Thingy:91™ Multisensor Prototyping Kit","
The Nordic Thingy:91 is an easy-to-use battery-operated prototyping platform for cellular IoT using LTE-M, NB-IoT and GPS. It is ideal for creating Proof-of-Concept (PoC), demos and initial prototypes in your cIoT development phase.
Thingy:91 is built around the nRF9160 SiP and is certified for a broad range of LTE bands globally, meaning the Nordic Thingy:91 can be used just about anywhere in the world. The cellular communication can be interleaved elegantly with GPS positioning acquisition making it perfect for sophisticated asset-tracking product ideas. The kit comes preloaded with a sophisticated asset tracking application.
The kit is packed with a multitude of sensors for motion, impact, air quality and much more. The nRF Connect SDK supports Thingy:91 and there are examples for all sensors and connectivity functionality.
There is an nRF52840 multiprotocol SoC on the Thingy:91. This offers the option of adding Bluetooth Low Energy connectivity to your project ideas.
The Nordic Thingy:91 comes complete with a global use SIM card from iBasis that has a free 10 MB data plan to get you up and running immediately. The Thingy:91 and SIM can be provisioned and monitored using nRF Connect for Cloud which is Nordic Semiconductor’s cloud demonstration, evaluation and test platform.
Features:
- Battery-operated prototyping platform for the nRf9160 SiP
- 700MHz to 900MHz + 1710MHz to 2200MHz LTE band support
- CE, FCC certifications
- nRF52840 multiprotocol system on a chip (SoC)
- LTE-M/NB-IoT/GPS antennas
- Nano/4FF SIM card slot
- User-programmable button and RGB LEDs
- Environmental sensor for temperature, humidity, air quality, and air pressure
- Color and light sensor
- Low-power accelerometer and high-g accelerometer
- Buzzer
- 4 x NMOS transistors for external DC motors or LEDs
- Rechargeable Li-Po battery with 1440mAh capacity.
- nRF9160 SiP
- Multimode LTE-M/NB-IoT modem
- GCF certified for global operation
- 700MHz to 2200MHz LTE band support
- 23dBm output power
- GPS
- eDRX and PSM power-saving modes
- Coverage enhancement modes
- Single-pin 50Ω antenna interface
- UICC interface
- nRF52840 WLCSP
- Board controller
- Bluetooth LE and NFC support
- Arm® Cortex®-M4F @ 64MHz
- 1MB flash & 256kB RAM
- USB
Documents:
Videos
","The Nordic Thingy:91 is an easy-to-use battery-operated prototyping platform for cellular IoT using LTE-M, NB-IoT and GPS. It is ideal for creating Proof-of-Concept (PoC), demos and initial prototypes in your cIoT development phase.
Thingy:91 is built around the nRF9160 SiP and is certified for a broad range of LTE bands globally, meaning the Nordic Thingy:91 can be used just about anywhere in the world. The cellular communication can be interleaved elegantly with GPS positioning acquisition making it perfect for sophisticated asset-tracking product ideas. The kit comes preloaded with a sophisticated asset tracking application.
The kit is packed with a multitude of sensors for motion, impact, air quality and much more. The nRF Connect SDK supports Thingy:91 and there are examples for all sensors and connectivity functionality.
There is an nRF52840 multiprotocol SoC on the Thingy:91. This offers the option of adding Bluetooth Low Energy connectivity to your project ideas.
The Nordic Thingy:91 comes complete with a global use SIM card from iBasis that has a free 10 MB data plan to get you up and running immediately. The Thingy:91 and SIM can be provisioned and monitored using nRF Connect for Cloud which is Nordic Semiconductor’s cloud demonstration, evaluation and test platform.
**Features:**
* Battery-operated prototyping platform for the nRf9160 SiP
* 700MHz to 900MHz + 1710MHz to 2200MHz LTE band support
* CE, FCC certifications
* nRF52840 multiprotocol system on a chip (SoC)
* LTE-M/NB-IoT/GPS antennas
* Nano/4FF SIM card slot
* User-programmable button and RGB LEDs
* Environmental sensor for temperature, humidity, air quality, and air pressure
* Color and light sensor
* Low-power accelerometer and high-g accelerometer
* Buzzer
* 4 x NMOS transistors for external DC motors or LEDs
* Rechargeable Li-Po battery with 1440mAh capacity.
* nRF9160 SiP
- Multimode LTE-M/NB-IoT modem
- GCF certified for global operation
- 700MHz to 2200MHz LTE band support
- 23dBm output power
- GPS
- eDRX and PSM power-saving modes
- Coverage enhancement modes
- Single-pin 50Ω antenna interface
- UICC interface
* nRF52840 WLCSP
- Board controller
- Bluetooth LE and NFC support
- Arm® Cortex®-M4F @ 64MHz
- 1MB flash & 256kB RAM
- USB
**Documents:**
* [Getting Stared](https://developer.nordicsemi.com/nRF_Connect_SDK/doc/latest/nrf/ug_thingy91_gsg.html)
* [User Guide](https://cdn.sparkfun.com/assets/3/c/0/3/f/16820-User_Guide-Nordic_Semiconductor_Thingy91_Multisensor_Prototyping_Kit.pdf)
* [Datasheet](https://cdn.sparkfun.com/assets/0/1/6/6/f/Nordic_Thingy_91_PB-1628095.pdf)
**Videos**
","2023-01-03 07:09:17.685021-07","138.95","138.95","","","1","1","","","","","8517620090","101mm","101mm","51mm","0.5000lbs","
...\';::;;,\'\'.....
...\',;:;;;;;;;;;;:::;;;;;;;;;,,,\'.
\',;;;;;;;;;;;;;;::::::::;;;;;;;::::cc::
.cccccccccc:::::;;;;;:::::::cccccccc::::
.ccccccllllloooolllllcccclllllccccc:::::.
.:cccccllllloloooooooollllllllllcc::::;,.
;::cccllooododooooooooooooooollcc:,..
..\':coddddddddddddoooddddxxo,.
.\':dK0OkxkOkkxxxxddxkO0KXNXOd:\'.
.\':lkO00OOKKKKK0KXXKKKKXXNNXXNXXXKOo;.
..;ld00O0K0OO00KXK000000KKNNKKKK0dl;\'.
...;:lxOK000KK0kxxxkO0KK0000ool:\'... .
...,c;;cloxkxk000OOKK0KXkdocc:.......
.....,::;:ldxkOOOOkxdolll:\'.....
.....\',:ll:cddllodo:,...
.....,;;;cooo:\'...
....\';;;,....
..\',...
","https://www.sparkfun.com/products/16820/images.txt","Cellular","0","","https://www.youtube.com/watch?time_continue=1&v=dLZePgEr5AQ","17354,
17117"