Nordic Semiconductor Thingy:52™ IoT Sensor Development Kit

Added to your shopping cart

The Nordic Thingy:52™ is an easy-to-use prototyping platform, designed to help in building prototypes and demos, without the need to build hardware or even write firmware. It is built around the nRF52832 Bluetooth 5 SoC.

All sensors and actuators can be configured over-the-air using Bluetooth Low Energy. It makes it possible to create demos and prototypes without starting from scratch. It connects to Bluetooth Low Energy-enabled smart phones, tablets, laptops and similar devices, and it sends/receives data from/to its sensors/actuators to an app or cloud. It includes an NFC antenna, and has 1 button and 1 RGB LED that simplifies input and output.

It comes with the accompanying Nordic Thingy:52 app for iOS and Android, and a web Bluetooth API app. It also offers cloud connectivity through the IFTTT web service.

It is powered with a rechargeable Li-Po battery with a capacity of 1440 mAh, that can be charged via USB. Source code for firmware and mobile apps and hardware layout and schematics are available.

  • Highly configurable IoT sensor kit
  • nRF52832 System on Chip (SoC)
  • Low power consumption
  • Near Field Communication (NFC) support
  • Configurable RGB LED and button
  • Cloud connectivity
  • Android and iOS apps
  • Web Bluetooth API
  • Environmental sensors
    • Temperature
    • Humidity
    • Air pressure
    • Air quality (CO2 and TVOC)
    • Color and light intensity
  • 9-axis motion sensing
    • Tap detection
    • Orientation
    • Step counter
    • Quaternions
    • Euler angles
    • Rotation matrix
    • Gravity vector
    • Compass heading
    • Raw accelerometer, gyroscope, and compass data
  • Built-in speaker and microphone
  • Over-the-Air firmware upgradable

Nordic Semiconductor Thingy:52™ IoT Sensor Development Kit Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.