×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Leap Motion VR Developer Mount

Added to your shopping cart

The Leap Motion VR Developer Mount from Ultraleap is an accessory for the Leap Motion Controller that enables virtual reality experiences on Windows PC VR headsets such as the Oculus Rift and HTC Vive. It is also suitable for mounting onto AR headsets provided it can be positioned in such a way that the Leap Motion cameras are not occluded.

The mount allows for a consistent and reliable placement and angle across different headsets, and is well-suited for individual as well as scaled deployments of Leap Motion technology. The mount is designed in two pieces that clip together: one that encases the Leap Motion Controller, and one that attaches directly to the headset. Using a custom-cut 3M adhesive, the mount enables stable adhesion to both curved and flat surfaces, without causing damage to the headset. The mounting kit is also packaged with an additional 15’-long (4.5 m) USB extender cable, allowing for full range of movement in roomscale experiences.

Note: Leap Motion Controller sold separately

  • Two-piece mount that clips together (one encases the Leap Motion Controller and one attaches directly to the headset)
  • Custom-cut 3M adhesive (single-use)
  • Additional 4.5 m (15') long USB extender cable, allowing for full range of movement in room-scale experiences
  • Mounting method: Single-use 3M adhesive.
  • Cable: 15'-long (4.5 m) USB extender.
  • Interaction zone of LMC: 60cm (24") or more, extending from the device in a 120×150° field of view (approximately 8 cubic feet or 0.2 cubic meters of interactive space).
  • Minimum system requirements for LMC (desktop): Windows® 7+ or Mac® OS X 10.7 (note that OSX is no longer formally supported); AMD Phenom™ II or Intel® Core™ i3/i5/i7 processor; 2 GB RAM; USB 2.0 port.
  • Minimum system requirements for LMC (VR): Windows 7 SP1 64 bit or newer; Intel® Core™ i5-4590 equivalent or greater; 8GB+ RAM; 3x USB 3.0 port; NVIDIA GTX 970 / AMD R9 290 equivalent or greater with compatible HDMI 1.3 video output.

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.