EA Display Visions 2" Intelligent Display Module

Added to your shopping cart

EA Display Visions 2” intelligent uniTFTs020-ATC Display Module is designed to help keep development time and resources to a cost-effective minimum. The all-in-one implementation of display, processor, and touch screen allows one to expedite development, prototyping, and deployment. Iterate quicker than the competition. Speed is of the essence; product development lifecycles are getting shorter and there is increased pressure on time-to-market.

The 2” integrated capacitive touch intelligent display modules include a sharp 320x240 pixel IPS TFT display with brightness of a 1000cd/m². The In-Plane Switching (IPS) technology produces consistent, accurate color from all viewing angles, better contrast, and do not ligthen or show tailing when touched. This is important for touch-screen devices.

The accompanying uniTFT DESIGNER development software allows quick time-to-market for any application requiring a high quality full-color graphics HMI with touch functionality. Design complete graphical user interfaces with the intuitive drag and drop development environment in days instead of weeks or months. Traditional design-in of a full-color graphics display is a thing of the past. This intelligent display runs out of the box. No need for coding and spending time on creating and drawing touch-capable graphical elements before integrating them into the application.

  • 2.0" 320 x 240 pixels TFT display
  • Superbright LED backlight over 1000cd/m2 luminance
  • Object-oriented screen layout
  • Change object during run-time size, shape, color, and content
  • Animate and move objects
  • Alpha-blending
  • ASCII and unicode fonts
  • Time (RTC) and battery-buffered
  • 3.3V single supply voltage or directly through USB
  • Internal functions for calculation as well as programmability
  • Build-in tone feedback
  • Waterproof mounting
  • -20°C to 70°C operating temperature range
  • Serial interfaces:
    • USB
    • RS232
    • SPI
    • I2C
  • 8 digital and freely definable built-in I/Os that are expandable up to 136
  • 4 analog inputs
  • Flash-memory as storage for pictures, fonts, menus, and log-files
  • Speaker for tone feedback build-in
  • RoHS and REACH compliant

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.