×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

DC Blower Fan 12VDC

Added to your shopping cart

This DC blower operates at 12VDC, a power rating of 4.32 W, a airflow of 16.9 CFM and a speed of 3650 RPM.

  • Current Type: DC
  • Operating Supply Voltage: 12 VDC
  • Airflow: 16.9 CFM
  • Bearing Type: Sleeve
  • Noise: 40 dBA
  • Speed: 3650 RPM
  • Power Rating: 4.32 W
  • Height: 80mm
  • Depth: 80mm
  • Width: 28mm
  • Housing Material: Plastic
  • Termination Style: Wire Leads
  • Pressure Type: 1.07 in H2O
  • Unit Weight: 2.716095 oz

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.