×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Sunon Mighty Mini Blower - 3VDC

Added to your shopping cart

SUNON Mighty Mini Blower offers superior heat dissipation in a compact design, ideal for the limited space requirements of mobile devices. This Mighty Mini cooling device has a width and length range of 17mm, and 3mm thin. The Mighty Mini Series also features exceptionally low noise and low power consumption. The Mighty Mini Blower are all IP55- or IP58-rated, making them suitable for outdoor applications, with protection from dust, dirt, water, and other non-corrosive material. By delivering optimal heat dissipation, high durability, and low power consumption, SUNON Mighty Mini Blower can greatly improve the reliability and life expectancy of compact electronic devices.

  • Current Type: DC
  • Operating Supply Voltage: 3 VDC
  • Airflow: 6.5 CFM
  • Bearing Type: Vapo
  • Noise: 32 dBA
  • Speed: 12500 RPM
  • Power Rating: 100 mW
  • Height: 17mm
  • Depth: 17mm
  • Width: 3mm
  • Housing Material: Thermoplastic (TP)
  • Termination Style: Wire Leads
  • IP Rating: IP55
  • Features: Auto Restart, Tachometer
  • Unit Weight: 0.042329 oz

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.